Device/Module image

C8051F531-C-IT

C8051F53x Automotive & Industrial MCUs

The C8051F531-C-IT is a highly integrated automotive and industrial microcontroller (MCU) that is auto-grade qualified and tested to AEC-Q100 specification with enhanced temperature operation of up to 125 ºC. The C8051F531-C-IT features a powerful 8051 core with 25 MHz performance along with 8 kB Flash, 0.25 kB RAM. This MCU also offers integrated communication interfaces and a 12-bit, 16-ch., 200 ksps ADC and 1 comparators in a 6.5x4.4 mm, TSSOP20. With enhanced communication peripherals and robust peripheral set, the C8051F531-C-IT is ideal for motor control, sensor interface, parking assistance, seat position and adjustment, fluid level monitoring and other automotive/industrial applications.

C8051F531-C-IT

Key Specs

 
MCU Core
8051
MHz
25
Flash (kB)
8
RAM (kB)
0.25
LIN
0
SPI
1
UART
1
Dig I/O Pins
16
ADC
12-bit, 16-ch., 200 ksps
DAC
Comparators
1
PCA Channels
3
Timers
3
Package Type
TSSOP20
Package Size (mm)
6.5x4.4
MCU Core
8051
MHz
25
Flash (kB)
8
RAM (kB)
0.25
LIN
0
SPI
1
UART
1
Dig I/O Pins
16
ADC
12-bit, 16-ch., 200 ksps
DAC
Comparators
1
PCA Channels
3
Timers
3
Package Type
TSSOP20
Package Size (mm)
6.5x4.4
C8051F52x-53x-BD.png
Close
Loading Results
Close