EFM8BB51F8G-TSSOP20
SPECS
Loading..
Find Similar Models
Key Specs
8 Flash (kB) / 1.28 RAM (kB) / 85 Temperature Range Max °C
Core Frequency
50
|
Flash
8
|
|
RAM
1.28
|
ADC
12-bit, 12-ch.
|
|
DAC
-
|
SPI
1
|
|
UART
1
|
PCA Channels
3
|
|
Timers (16-bit)
4
|
Package Type
TSSOP20
|
|
Package Size (mm)
6.5x4.4
|
I2C Slave
0
|
|
GPIO
16
|
Vdd (max)
5.5
|
|
PWM Channels
6
|
Core Frequency
50
|
Flash
8
|
RAM
1.28
|
ADC
12-bit, 12-ch.
|
DAC
-
|
SPI
1
|
UART
1
|
PCA Channels
3
|
Timers (16-bit)
4
|
Package Type
TSSOP20
|
Package Size (mm)
6.5x4.4
|
I2C Slave
0
|
GPIO
16
|
Vdd (max)
5.5
|
PWM Channels
6
|
EFM8 BB51 8-bit MCU Pro Kit
BB52-PK5207B, EFM8 BB5 Pro Kit, is an ideal starting point for application development on the EFM8 BB51 8-bit Microcontroller family. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM8 BB51 Microcontroller.

EFM8 BB51 8-bit MCU Pro Kit
BB52-PK5207B, EFM8 BB5 Pro Kit, is an ideal starting point for application development on the EFM8 BB51 8-bit Microcontroller family. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM8 BB51 Microcontroller.
EFM8 BB51 8-bit MCU Explorer Kit
The Silicon Labs EFM8 BB51 8-bit MCU Explorer Kit, BB51-EK2700A, is an ideal, obstacle free evaluation starting point for the EFM8BB51 8-bit Microcontroller family. It offers Qwicc and Click connectors for rapid prototyping as well as an on board debugger. All pins are brought out with minimal conflicts to enable quick development.

EFM8 BB51 8-bit MCU Explorer Kit
The Silicon Labs EFM8 BB51 8-bit MCU Explorer Kit, BB51-EK2700A, is an ideal, obstacle free evaluation starting point for the EFM8BB51 8-bit Microcontroller family. It offers Qwicc and Click connectors for rapid prototyping as well as an on board debugger. All pins are brought out with minimal conflicts to enable quick development.
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT