EFM8UB10F16G-QFN28
SPECS
Loading..
Find Similar Models
Key Specs
16 Flash (kB) / 2 RAM (kB)
Core Frequency
48
|
Flash
16
|
|
RAM
2
|
ADC
12-bit, 20-ch.
|
|
USB
Yes
|
SPI
1
|
|
UART
2
|
I2C
2
|
|
PCA/PWM Channels
3
|
Vdd (max)
5.25
|
|
Timers (16-bit)
5
|
Package Type
QFN28
|
|
Package Size (mm)
5x5
|
Core Frequency
48
|
Flash
16
|
RAM
2
|
ADC
12-bit, 20-ch.
|
USB
Yes
|
SPI
1
|
UART
2
|
I2C
2
|
PCA/PWM Channels
3
|
Vdd (max)
5.25
|
Timers (16-bit)
5
|
Package Type
QFN28
|
Package Size (mm)
5x5
|
EFM8UB1 USB Capable 8-bit MCU Starter Kit
The Silicon Labs EFM8UB1 Starter Kit is an excellent starting point to evaluate and develop USB applications on the EFM8UB1 MCUs.

EFM8UB1 USB Capable 8-bit MCU Starter Kit
The Silicon Labs EFM8UB1 Starter Kit is an excellent starting point to evaluate and develop USB applications on the EFM8UB1 MCUs.
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT