C8051F00x/1x Analog-Intensive MCUs

The C8051F00x-01x 8-bit microcontroller (MCU) devices are highly integrated mixed-signal MCUs featuring a true 10 or 12-bit multi-channel ADC and two separate 12-bit DACs, two voltage comparators (F002/07/12/17 have one only), a voltage reference and an 8051-compatible microcontroller core with 32 kB of FLASH memory.

There are also I²C/SMBus, UART and SPI serial interfaces implemented in hardware as well as a Programmable Counter/Timer Array (PCA) with five capture/compare modules. As well as four general-purpose 16-bit timers and 4 byte-wide general-purpose digital Port I/O. The F000/01/02/10/11/12 have 256 bytes of RAM and execute up to 20 MIPS, while the F005/06/07/15/16/17 have 2304 bytes of RAM and execute up to 25 MIPS.

C8051F0xx BD

C8051F00x/1x Common Specs

  • 25 MIPS 8051 CPU
  • 32 kB Flash memory
  • 256-2304 B RAM
  • 10 to 12-bit ADC with up to 1 Msps
  • Two 12-bit DACs
  • Two analog comparators
  • Voltage reference
  • Temperature sensor
  • Four 16-bit timers
  • Five PCA channels
  • Four digital I/O

Status

NRND
Find the Right C8051F00x/1x Device 6 Select Columns
Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close