C8051F41x Small Form Factor Microcontrollers

The C8051F41x small microcontroller (MCU) family is the most analog-intensive small form factor MCU on the market. The C8051F41x small MCUs have an integrated 24-channel 12-bit ADC and dual 12-bit DACs. These mixed-signal microcontrollers include up to 32 kB of flash with 2 kB RAM in a 5 mm x 5 mm package.

With on-chip Power-On Reset, VDD monitor, Watchdog Timer, and a clock oscillator, the C8051F41x devices are truly standalone system-on-a-chip solutions. The Flash memory can be reprogrammed even in-circuit, providing non-volatile data storage and also allowing field upgrades of the 8051 firmware. User software has complete control of all peripherals, and may individually shut down any or all peripherals for power savings.

DAC resolution
12-bit
Core Frequency
50 MHz

C8051F41x Common Specs

  • 50 MIPS 8051 CPU
  • 16 to 32 kB Flash
  • 2304 B RAM
  • 12-bit, 200 ksps, ±1 LSB INL ADC
  • 12-bit DAC(s)
  • 24 digital I/O, 5.25 V tolerant smaRTClock
  • 2.0 to 5.25 V supply
  • –40 to +85 °C operating temperature
  • On-chip debug

Status

Find the Right C8051F41x Device Select Columns
Select Columns
Part Number MCU Core MHz Flash (kB) RAM (kB) Dig I/O Pins 5 Volt Tolerant ADC 1 USB Temp Sensor Timers (16-bit) PCA Channels ADC 2 DAC Comparators UART SPI I2C HS I2C Slave I2S EMIF CAN LIN AES AEC-Q100 Vdd (min) Vdd (max) Package Type Package Size (mm) Internal Osc. VREF Debug Interface Other
8051 50 32 2.25 24 4 6 12-bit, 2-ch. 2 1 1 1 0 0 0 0 0 2 5.25 QFP32 7x7 ±2 C2
8051 50 32 2.25 20 4 6 12-bit, 2-ch. 2 1 1 1 0 0 0 0 0 2 5.25 QFN28 5x5 ±2 C2
8051 50 16 2.25 24 4 6 12-bit, 2-ch. 2 1 1 1 0 0 0 0 0 2 5.25 QFP32 7x7 ±2 C2
8051 50 16 2.25 20 4 6 12-bit, 2-ch. 2 1 1 1 0 0 0 0 0 2 5.25 QFN28 5x5 ±2 C2

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close