Power

  Power Management
Coulomb Counting Yes
Lowest Quiescent Current  150
Output Voltage 1.7 - 5.2 V
Output Voltage Rails 3
Vdd Range 0.8 - 5.5 V
Temp Range -40 to 85 ºC
Package 3x3 QFN20
Featured Product EFP01 Power Management IC

Power Management IC (PMIC)

The EFP01 Energy Friendly Power Management IC (PMIC) is an extremely flexible, highly efficient, multi-output power management IC, providing complete system power and primary cell battery Coulomb counting for EFM32 and EFR32 devices. The EFP01 can operate over a wide input voltage range (0.8 to 5.5 V) with quiescent current as low as 150 nA.

Features

  • Supports broad battery technology
  • Extends operating voltage EFM32 and EFR32
  • Highly-integrated with Silicon Labs SDKs
  • Input voltage range 0.8 to 5.5 V
  • 150 nA Queiscent current
  • 3x3 mm package size

 

Pmic batteries
Close
Loading Results
Close