Bluetooth Location Services Solutions

The Bluetooth specification enhances location services with a direction-finding feature that makes it possible to detect the direction of a Bluetooth signal. With Bluetooth Location Services, developers can bring products to market that understand device direction and achieve sub-meter location accuracy.

0:00 / 0:00

Applications for Bluetooth Location Services

Asset tracking warehouse beacon banner

Smart Retail

Smart healthcare direction finding

Smart Healthcare

Bluetooth Real-Time Locationing - Silicon Labs

Smart Warehouses

Smart buildings poster

Smart Buildings

Silicon Labs Bluetooth Direction Finding Solution

0:00 / 0:00
Video

Bluetooth Direction Finding Demo

Featuring our Antenna Array Board and BG22 Asset Tags

BG22 Bluetooth Dual Polarized Antenna Array Radio Board

The kit provides a 4x4 Antenna Array board for evaluation and development of Angle of Arrival (AoA) and Angle of Departure (AoD) support provided in the Bluetooth 5.1 specification.

  • Bluetooth stack with Direction Finding
  • EFR32BG24 SoCs
  • EFR32BG22 SoCs and SiP Module
  • Antenna reference designs and radio boards

Understanding Angle of Arrival and Angle of Departure

Angle of Arrival (AoA)

Angle of Arrival - Silicon Labs
  • Assets broadcast (TX) their location to an AoA locator such as a wireless access point (AP), connected light or smart luminaire
  • Locators measure the signal's arrival angle

Angle of Departure (AoD)

Angle of Departure - Silicon Labs
  • Beacons transmit AoD information such as coordinates using multiple antennas
  • Mobile devices receive the beacons and calculates position

Angle of Arrival Design Considerations

Angle of Arrival Design Considerations - Silicon Labs
  • Assets only need a single antenna, can be low power, and simultaneously support additional Bluetooth LE functionality
  • Locators require antenna arrays
  • Edge gateways process angle readings and communicate to an asset management system in the cloud to determine device location


Angle of Departure Design Considerations

Angle of Departure Design Considerations - Silicon Labs
  • Beacons require 4 x 4 antenna arrays
  • Mobile devices need to support AoD algorithms
  • Beacon coordinates must be known by the location services system
Close
Loading Results
Close