Si7201-21-IV
SPECS
Key Specs
Output Type
Omnipolar Switch
|
Output Configuration
Low (Open Drain)
|
idd (typ) (µA)
0.9
|
||
Bop (max)
4.9
|
Brp (min)
2.3
|
|Bop-Brp| (typ)
1
|
||
Full Scale Field Strength (mT)
20
|
Sample Rate (Hz)
13.3
|
Temperature Compensation
—
|
||
Tamper Threshold (mT)
0
|
Vdd (Min)
1.7
|
Vdd (Max)
5.5
|
||
Temperature Range Min (°C)
-40
|
Temperature Range Max (°C)
125
|
Output Type
Omnipolar Switch
|
Output Configuration
Low (Open Drain)
|
idd (typ) (µA)
0.9
|
Bop (max)
4.9
|
Brp (min)
2.3
|
|Bop-Brp| (typ)
1
|
Full Scale Field Strength (mT)
20
|
Sample Rate (Hz)
13.3
|
Temperature Compensation
—
|
Tamper Threshold (mT)
0
|
Vdd (Min)
1.7
|
Vdd (Max)
5.5
|
Temperature Range Min (°C)
-40
|
Temperature Range Max (°C)
125
|
Si72xx-EVAL-KIT Magnetic Sensor Evaluation Kit
The SI72xx-EVAL-KIT showcases the different types of sensors within the Si72xx family. The quick connect USB dongles allows the small “postage stamp” boards to be connected to a PC host and evaluated. Once connected a graphical user interface tool can show the user the output of the magnetic sensor, a small magnet is provided in the kit to easily alter the output of the sensor.
Si72xx-EVAL-KIT Magnetic Sensor Evaluation Kit
The SI72xx-EVAL-KIT showcases the different types of sensors within the Si72xx family. The quick connect USB dongles allows the small “postage stamp” boards to be connected to a PC host and evaluated. Once connected a graphical user interface tool can show the user the output of the magnetic sensor, a small magnet is provided in the kit to easily alter the output of the sensor.
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT