Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

Si7202-02-IV

Magnetic Switch/Latch Sensors

The Si7202-02-IV , Latch Magnetic Sensor is designed to simplify magnetic switch/latch needs. The low power and high sensitivty of this device make it ideally suited for many applications. The Si7202-02-IV supports a wide temperature range of -40 to +125 °C.

Si7202-02-IV

Key Specs

 
Output Type
Latch
Output Configuration
High (Push-Pull)
idd (typ) (µA)
0.4
Bop (max)
6.1
Brp (min)
-6.1
|Bop-Brp| (typ)
10.2
Full Scale Field Strength (mT)
20
Sample Rate (Hz)
5
Temperature Compensation
Tamper Threshold (mT)
0
Vdd (Min)
1.7
Vdd (Max)
5.5
Temperature Range Min (°C)
-40
Temperature Range Max (°C)
125
Output Type
Latch
Output Configuration
High (Push-Pull)
idd (typ) (µA)
0.4
Bop (max)
6.1
Brp (min)
-6.1
|Bop-Brp| (typ)
10.2
Full Scale Field Strength (mT)
20
Sample Rate (Hz)
5
Temperature Compensation
Tamper Threshold (mT)
0
Vdd (Min)
1.7
Vdd (Max)
5.5
Temperature Range Min (°C)
-40
Temperature Range Max (°C)
125
si720x-bd.png
Close
Loading Results
Close