Si7204-00-FV
SPECS
Key Specs
Output Type
Latch
|
Output Configuration
High (Push-Pull)
|
idd (typ) (µA)
412
|
||
Bop (max)
1.2
|
Brp (min)
-1.2
|
|Bop-Brp| (typ)
1.8
|
||
Full Scale Field Strength (mT)
20
|
Sample Rate (Hz)
1000
|
Temperature Compensation
—
|
||
Tamper Threshold (mT)
0
|
Vdd (Min)
1.7
|
Vdd (Max)
3.6
|
||
Temperature Range Min (°C)
0
|
Temperature Range Max (°C)
70
|
Output Type
Latch
|
Output Configuration
High (Push-Pull)
|
idd (typ) (µA)
412
|
Bop (max)
1.2
|
Brp (min)
-1.2
|
|Bop-Brp| (typ)
1.8
|
Full Scale Field Strength (mT)
20
|
Sample Rate (Hz)
1000
|
Temperature Compensation
—
|
Tamper Threshold (mT)
0
|
Vdd (Min)
1.7
|
Vdd (Max)
3.6
|
Temperature Range Min (°C)
0
|
Temperature Range Max (°C)
70
|
Si72xx-EVAL-KIT Magnetic Sensor Evaluation Kit
The SI72xx-EVAL-KIT showcases the different types of sensors within the Si72xx family. The quick connect USB dongles allows the small “postage stamp” boards to be connected to a PC host and evaluated. Once connected a graphical user interface tool can show the user the output of the magnetic sensor, a small magnet is provided in the kit to easily alter the output of the sensor.
Si72xx-EVAL-KIT Magnetic Sensor Evaluation Kit
The SI72xx-EVAL-KIT showcases the different types of sensors within the Si72xx family. The quick connect USB dongles allows the small “postage stamp” boards to be connected to a PC host and evaluated. Once connected a graphical user interface tool can show the user the output of the magnetic sensor, a small magnet is provided in the kit to easily alter the output of the sensor.
Si72xx-WD-KIT Magnetic Sensor Wheel Demo Kit
The SI72xx-WD-KIT showcases the performance and versatility of the Si72xx platform. The wheel demo board shows degree-accurate position sensing, along with low power quadrant detection and revolution counting. 6 postage-stamp daughter boards allow you to evaluate the full range of Si72xx parts in conjunction with the rest of the kit. The postage stamp boards are also designed to be easy to connect to externally and prototype with for maximal flexibility.

Si72xx-WD-KIT Magnetic Sensor Wheel Demo Kit
The SI72xx-WD-KIT showcases the performance and versatility of the Si72xx platform. The wheel demo board shows degree-accurate position sensing, along with low power quadrant detection and revolution counting. 6 postage-stamp daughter boards allow you to evaluate the full range of Si72xx parts in conjunction with the rest of the kit. The postage stamp boards are also designed to be easy to connect to externally and prototype with for maximal flexibility.
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT