Si721x Hall Effect Magnetic Sensor
Si721x linear output magnetic sensors bring best-in-class linearity and noise performance, while maintaining pin compatibility with many existing sensors, allowing you to reduce the size of your magnetics and improve performance with your existing design.
Si721x Magnetic Sensor Common Specs
- Ultra-low power: 100 nA sleep power for parts with disable feature
- Analog, PWM and SENT outputs available
- High Linearity: 0.15%
- Low noise: < 30 µT RMS
- 1.71 - 5.5 V and 3.3 - 26.5 V supply range
- Available in 0 to 70 °C and -40 to +125 °C variants
- Available in industry standard SOT23 and TO92 packages
Find the Right Si721x Device 4
Select Columns
Part Number | Output Type | Output Configuration | idd (typ) (µA) | Full Scale Field Strength (mT) | Sample Rate (Hz) | Temp Compensation | Averaging | Temperature Range (°C) | BIST | Disable Pin | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|
Analog | Increasing Voltage | 5500 | 20 | 7000 | No | 16 | -40 125 | SOT23-3 | |||
250Hz PWM | Increasing Pulsewidth | 560 | 20 | 300 | No | 16 | -40 125 | SOT23-3 | |||
SENT (Open Drain) | Increasing | 1020 | 20 | 1000 | No | 16 | -40 125 | SOT23-3 | |||
Analog | Increasing Voltage | 5500 | 20 | 7000 | No | 16 | -40 125 | SOT23-5 |
Showing 1 to 4 of 4 entries
Si72xx-EVAL-KIT Magnetic Sensor Evaluation Kit
The SI72xx-EVAL-KIT showcases the different types of sensors within the Si72xx family. The quick connect USB dongles allows the small “postage stamp” boards to be connected to a PC host and evaluated. Once connected a graphical user interface tool can show the user the output of the magnetic sensor, a small magnet is provided in the kit to easily alter the output of the sensor.
Si72xx-EVAL-KIT Magnetic Sensor Evaluation Kit
The SI72xx-EVAL-KIT showcases the different types of sensors within the Si72xx family. The quick connect USB dongles allows the small “postage stamp” boards to be connected to a PC host and evaluated. Once connected a graphical user interface tool can show the user the output of the magnetic sensor, a small magnet is provided in the kit to easily alter the output of the sensor.