Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

Si1151-00-GM

Proximity and Ambient Light Sensor IC with I2C Interface

The Si1151-00-GM is an ambient light sensor, proximity and gesture detector I2C digital interface and programmable-event interrupt output. This sensor IC includes dual 23-bit analog-to-digital converters, integrated high-sensitivity array of visible and infrared photodiodes, digital signal processor and 1 LED drivers with programmable drive levels.

 
Loading..

Find Similar Models

Ambient Light Sensor

LED Drivers

Key Specs

 
UV Index
No
LEDs
0
LED Drivers
1
Gesture/Motion Sensing
2D Gesture Sensing
Ambient Light Sensor
Yes
Interface
I2C
Package Type
QFN10
Package Size (mm)
2x2
UV Index
No
LEDs
0
LED Drivers
1
Gesture/Motion Sensing
2D Gesture Sensing
Ambient Light Sensor
Yes
Interface
I2C
Package Type
QFN10
Package Size (mm)
2x2
Si1153-BD.png

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to produce the Si1151-00-GM until at least February 2025.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close