End Of Life: The End of Life (EOL) and Last Time Buy (LTB) has been announced for this part.
Device/Module image

Si1153-00-GM

Proximity and Ambient Light Sensor IC with I2C Interface

The Si1153-00-GM is an ambient light sensor, proximity and gesture detector I2C digital interface and programmable-event interrupt output. This sensor IC includes dual 23-bit analog-to-digital converters, integrated high-sensitivity array of visible and infrared photodiodes, digital signal processor and 3 LED drivers with programmable drive levels.

Si1153-00-GM
Loading..

Find Similar Models

Ambient Light Sensor

LED Drivers

Key Specs

true Ambient Light Sensor / 3 LED Drivers
UV Index
No
LEDs
0
LED Drivers
3
Gesture/Motion Sensing
2D Gesture Sensing
Ambient Light Sensor
Yes
Interface
I2C
Package Type
QFN10
Package Size (mm)
2x2
UV Index
No
LEDs
0
LED Drivers
3
Gesture/Motion Sensing
2D Gesture Sensing
Ambient Light Sensor
Yes
Interface
I2C
Package Type
QFN10
Package Size (mm)
2x2
Si1153-BD.png
Close
Loading Results
Close