Machine Learning

Bringing Machine Learning to IoT applications reduces bandwidth requirements, saves power, and increases a device’s ability to make smarter decisions. Silicon Labs supports machine learning in all its wireless SoCs, which enhances their acceleration speed using MVP (matrix vector processing) and consumes low power, thereby unlocking a plethora of new use cases.

0:00 / 2:21

Bringing ML to the Tiny Edge

Integration Icon

Integration with Wireless SoCs

Industry’s widest portfolio of wireless solutions combined with ML for Tiny Edge devices.

Learning Icon

Deep Learning Neural Networks

Improvement in learning speed and accuracy over classical ML algorithms.

Development Tools

Rich Set of Development Tools

ML tools and solutions for explorers to experts for faster application development.

Chip Icon

AI/ML Hardware Accelerator

Provides up to 8x faster ML inferencing at 1/6th energy, reduces BOM footprint and design complexity.

Why ML for Microcontrollers

Efr32mg24 series 2 socs.thumb.256.144
Proprietary

EFR32MG24 Series 2 Multiprotocol Wireless SoC

The MG24 2.4 GHz wireless SoC is optimized for battery-powered IoT mesh devices in smart homes. A robust MVP accelerates inferencing and reduces power consumption.
Efr32bg24 series 2 socs.thumb.256.144
Bluetooth

EFR32BG24 Series 2 Bluetooth Low Energy SoC - EFR32BG24

An SoC with high-performance wireless and low power for battery-efficient smart wearables. Has an integrated AI/ML accelerator and Secure Vault™ with the highest PSA Level 3 Certification.
Efr32mg26 series 2 socs.thumb.256.144
Zigbee

EFR32MG26 Series 2 Multiprotocol Wireless SoC

Future-proof multiprotocol SoC with a large Flash and RAM that is ideal for IoT mesh wireless connectivity in smart home, lighting, and building automation applications.
Efr32fg28 sub ghz wireless socs.thumb.256.144
Proprietary

EFR32FG28 Sub-GHz Wireless + 2.4 GHz BLE SoCs

A dual band SoC for IoT smart home and metering applications that offers high design flexibility with high-performance Sub-GHz and BLE radios. An AI/ML MVP empowers implementation for Smart End Nodes.

Getting Started With ML Software

Silicon Labs offers ML development tools for any level of experience, and we’ve curated our resources based on level of expertise:

Edge Impulse for ML Explorers

Edge Impulse is ushering in the future of embedded ML by empowering developers to create and optimize solutions with real-world data. Silicon Labs is making the process of building, deploying, and scaling embedded ML applications easier and faster than ever, unlocking massive value across every industry, with millions of developers making billions of devices smarter. 

SensiML for ML Explorers

SensiML offers AutoML embedded code generation software for implementing AI at the IoT edge. The SensiML Analytics Toolkit supports rapid data collection, ML classification, and optimized firmware code generation, and built-in automation reduces development time and cost by generating optimized edge AI sensor algorithms in a fraction of the time.

TensorFlow for ML Experts

For ML development experts, we offer native support of TensorFlow Lite for Microcontrollers natively for all Series 1 and Series 2 wireless SoCs, and offer two options to create models:

Software for ML Solutions

For developers with little or no ML experience, Silicon Labs has a partnership with Sensory for keyword and wake-word applications, and Micro.ai for anomaly detection.

Sensor signal processing is the use of low data rate sensors including accelerometers, gyroscopes, air quality sensors, temperature sensors, or pressure sensors. This makes it possible to extend machine life cycles, avoid down time, and reduce cost with preventive maintenance.

Audio pattern matching uses microphones to detect a very wide range of non-speech related sounds including squeaky bearings, breaking glass, or running water. These features make it possible to bolster in-home security with glass break detector, scream, and shot detection.

Voice commands are a specific sub-set of audio patterns that are the recognition of single words, which is also sometimes referred to as keyword spotting. Make a smart home a responsive home by turning lights on/off with AI/ML keyword detection.

Make smart devices seeing devices by wake-up upon object detection, presence detection, people counting, and more.

AI/ML Partners

Edge Impulse is the leading development platform for embedded machine learning, free for developers, and used by over 1,000 enterprises worldwide.

SensiML pioneered software tools simplifying the development of TinyML code for IoT sensor applications.

Sensory Inc. creates a safer and superior UX through vision and voice technologies widely deployed in consumer electronics applications.

MicroAI™ is an endpoint-based artificial intelligence and machine learning engine that lives directly on a device.

Eta Compute is a team of experts with AI, IoT, and systems design DNA, coming together to solve the tough problems of advanced ML algorithms.

Featured Videos

Close
Loading Results
Close