End Of Life: The End of Life (EOL) and Last Time Buy (LTB) has been announced for this part.
Device/Module image

BLED112

The BLED112 Bluetooth Low Energy Dongle integrates all Bluetooth LE features. The USB dongle has a virtual COM port that enables seamless host application development using a simple application programming interface. The BLED112 can be used for Bluetooth Low Energy development. With two BLED112 dongles you can quickly prototype new Bluetooth LE application profiles by utilizing the Profile Toolkit™ and also automate in module software functions with BGScript™.

BLED112

Key Specs

 
TX Power
0
RX Sensitivity
-93
Typical Range
30
MCU Core
8051
Dimensions (mm)
USB Dongle
TX Power
0
RX Sensitivity
-93
Typical Range
30
MCU Core
8051
Dimensions (mm)
USB Dongle
Bluegiga Legacy Modules Block Diagram
Close
Loading Results
Close