Device/Module image

BGM13P32F512GA

Bluetooth Low Energy EFR32BG13 Based Modules (Series 1)

The BGM13P32F512GA is a PCB module for Bluetooth 5 LE and Bluetooth Mesh connectivity built around the EFR32BG13 Series 1 SoC. It delivers robust RF performance, low energy consumption, regulatory compliance certifications, a wide selection of MCU peripherals and a simplified development experience, all in a small 12.9 × 15.0 × 2.2 form factor. Minimizing the engineering efforts and development costs associated with adding Bluetooth connectivity to any design, the BGM13P32F512GA helps accelerate the time-to-market of products for end applications such as IoT end-node devices and gateways, sports and wellness, home and building automation, beacons and industrial automation.

BGM13P32F512GA

Key Specs

 
Antenna
Built-in
Bluetooth 5
Yes
Bluetooth 5 LE Long Range
Yes
Bluetooth 5.1
Yes
BLE
Yes
Bluetooth Mesh
Yes
TX Power
19
Package
PCB
Dimensions (mm)
12.9 × 15.0 × 2.2
GPIO
25
MCU Core
ARM Cortex-M4
RAM (kB)
64
Flash (kB)
512
Antenna
Built-in
Bluetooth 5
Yes
Bluetooth 5 LE Long Range
Yes
Bluetooth 5.1
Yes
BLE
Yes
Bluetooth Mesh
Yes
TX Power
19
Package
PCB
Dimensions (mm)
12.9 × 15.0 × 2.2
GPIO
25
MCU Core
ARM Cortex-M4
RAM (kB)
64
Flash (kB)
512
EFR32BG13 Module Block Diagram
Close
Loading Results
Close