EFR32BG24 Based Bluetooth Modules (BGM240)

BGM240 is a family of certified 2.4 GHz wireless modules optimized for battery-powered IoT devices. Based on the EFR32BG24 SoCs, the modules support Bluetooth Low Energy and Bluetooth mesh, delivering exceptional RF performance, energy efficiency and industry-leading security with Secure Vault® technology. The BGM240 modules provide global regulatory certifications and support advanced development and debugging tools that simplify development and speeds time to market.

Bgm240 module bd
Our most advanced Bluetooth Low Energy and Bluetooth mesh modules
Fastest time to market with proven RF performance and regulatory certifications

EFR32BG24 Module Common Specs

Low Power Wireless System-on-Chip

  • 78 MHz ARM Cortex®-M33
  • 1536 kB Flash program memory
  • 256 kB RAM data memory
  • 2.4 GHz radio operation

Radio Performance

  • BGM240P
    • -106.5 dBm @ 125 kbps GFSK
    • -95.7 dBm @ 2 Mbps GFSK
    • Up to +20 dBm output power
  • BGM240S
    • -105.1 dBm @ 125 kbps GFSK
    • -94.3 dBm @ 2 Mbps GFSK
    • 10 dBm output power

Low System Energy Consumption

  • 1.3 μA EM2 DeepSleep current
  • 33.4 μA/MHz in Active Mode (EM0)
  • BGM240P
    • 4.5 mA RX current (1 Mbps GFSK)
    • 4.8 mA TX current @ 0 dBm
  • BGM240S
    • 5.1 mA RX current (1 Mbps GFSK)
    • 4.6 mA TX current @ 0 dBm

Wide Selection of MCU Peripherals

  • 16-bit Analog to Digital Converter (ADC)
  • 8 Channel DMA Controller
  • 16 Channel Peripheral Reflex System (PRS)
  • 3 × 16-bit Timer/Counter with 3 Compare/Capture/PWM channels
  • 2 × 32-bit Timer/Counter with 3 Compare/Capture/PWM channels
  • 32-bit Real Time Counter
  • 24-bit Low Energy Timer for waveform generation
  • 1 × Watchdog Timer
  • 1 × Universal Synchronous/Asynchronous Receiver/Transmitter (UART/SPI/SmartCard (ISO 7816)/IrDA/I2S)
  • 2 × Enhanced Universal Asynchronous Receiver/Transmitter (EUART) supporting UART/SPI/DALI/IrDA
  • 2 × I2C interface with SMBus support
  • Low-frequency RC Oscillator with precision mode to replace 32 kHz sleep crystal (LFRCO)
  • Keypad scanner supporting up to 6 x 8 matrix (KEYSCAN)
    • 2 (G)FSK with fully configurable shaping

    Supported Modulation Format

    • 2 (G)FSK with fully configurable shaping

    Protocol Support

    • Bluetooth Low Energy 5.4
    • Bluetooth mesh

Wide Operation Range

  • 1.8 V to 3.8 V (BGM240P)
  • 1.8 V to 3.8 V (BGM240S)
  • -40 °C to 105 °C

Regulatory Certifications

  • CE (EU)
  • UKCA (UK)
  • FCC (USA)
  • ISED (Canada)
  • MIC (Japan)
  • KC (South Korea)

Dimensions

  • 12.9 mm x 15.0 mm x 2.2 mm (BGM240P)
  • 7 mm x 7mm x 1.18 mm (BGM240S)

BGM240 Security Features

Status

Find the Right EFR32BG24 Module 8 Select Columns
Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close