EFR32BG26 Based Bluetooth Modules (BGM260P)

BGM260P is a family of certified 2.4 GHz wireless modules optimized for battery-powered IoT devices. Based on the EFR32BG26 SoCs, the modules support Bluetooth Low Energy and Bluetooth mesh, delivering exceptional RF performance, energy efficiency, and industry-leading security with Secure Vault® technology. The BGM260P modules provide global regulatory certifications and support advanced development and debugging tools that simplify development and speed time to market.

 

Bgm240 module bd
Our most advanced Bluetooth Low Energy and Bluetooth mesh modules
Fastest time to market with proven RF performance and regulatory certifications

EFR32BG26 Module Common Specs

Low-power Wireless System-on-Chip

  • High-performance 32-bit 80 MHz ARM Cortex®-M33 with DSP instruction and floating-point unit for efficient signal processing
  • 3200 kB flash program memory
  • 512 kB RAM data memory
  • Matrix Vector Processor for AI/ML acceleration (select devices)

Radio Performance

  • -105.8 dBm (1% PER) @ 250 kbps O-QPSK DSSS
  • -106.2 dBm (0.1% BER) @ 125 kbps GFSK
  • -98.2 dBm (0.1% BER) @ 1 Mbps GFSK
  • -95.5 dBm (0.1% BER) @ 2 Mbps GFSK
  • TX power up to +20 dBm

Low System Energy Consumption

  • 6.4 mA RX current @ 250 kbps O-QPSK DSSS
  • 5.7 mA RX current @ 1 Mbps GFSK
  • 6.8 mA TX current @ 0 dBm
  • 19.4 mA TX current @ 10 dBm
  • 162 mA TX current @ 20 dBm
  • 59.3 μA/MHz in Active Mode (EM0) @ 40 MHz
  • 1.4 μA EM2 DeepSleep current (16 kB RAM retention and RTC running from LFRCO)

Wide Selection of MCU Peripherals

  • Analog to Digital Converter (ADC)
    • 12-bit @ 1 Msps
    • 16-bit @ 76.9 ksps
  • 2 x Analog Comparator (ACMP)
  • 2 x Digital to Analog Converter (VDAC)
  • Up to 32 General Purpose I/O pins with output state retention and asynchronous interrupts
  • 8 Channel DMA Controller
  • 20 Channel Peripheral Reflex System (PRS)
  • 6 × 16-bit Timer/Counter with 3 Compare/Capture/PWM channels
  • 4 × 32-bit Timer/Counter with 3 Compare/Capture/PWM channels
  • 2 x 32-bit Real Time Counter (SYSRTC/BURTC)
  • 24-bit Low Energy Timer for waveform generation (LETIMER)
  • 16-bit Pulse Counter with asynchronous operation (PCNT)
  • 2 × Watchdog Timer (WDOG)
  • 3 × Universal Synchronous/Asynchronous Receiver/Transmitter (UART), supporting UART/SPI/SmartCard (ISO 7816)/IrDA/I2S)
  • 4 × Enhanced Universal Asynchronous Receiver/Transmitter (EUART) supporting UART/SPI/DALI/IrDA
  • 4 × I2C interface with SMBus support
  • Low-frequency RC oscillator with precision mode to replace 32 kHz sleep crystal (LFRCO)
  • Die temperature sensor with +/- 1.5 °C accuracy after single-point calibration

Supported Modulation Format

  • 2 (G)FSK with fully configurable shaping
  • O-QPSK DSSS

Protocol Support

  • Zigbee
  • Open Thread
  • Proprietary
  • Matter
  • Multiprotocol
  • Bluetooth Low Energy 5.4
    • 1 Mbps, 2 Mbps, Long Range   
  • Bluetooth mesh

Wide Operation Range

  • 1.8 to 3.8 V
  • -40 to 125 °C

Regulatory Certifications

  • CE (EU) and UKCA (UK)
  • FCC (USA) and ISED (Canada)
  • MIC (Japan)
  • KC (South Korea)
  • NCC (Taiwan)

Dimensions

  • 12.9 x 15.0 mm

Security

Status

Find the Right BGM260P Module 2 Select Columns
Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close