Just Announced
Introducing our
Highest-Performance Wireless SoCs and MCU
Introducing Silicon Labs’ highest-performance Wireless SoCs and MCU designed to take on your most complex IoT applications that demand the very best available processing capabilities, energy efficiency, and wireless performance. Ideally suited for demanding smart home, smart city, and industrial use cases, this powerhouse family represents the most advanced general-purpose devices available.

BG26: Our Newest High-Performance, Energy-Efficient Bluetooth LE SoC
The BG26 2.4 GHz wireless SoCs provide maximum flash and RAM, ensuring the longevity of your devices. With PSA Level 3 Secure Vault protection, BG26 offers a generous GPIO count and BGA packages.

MG26: Our Most Advanced SoC for Matter
The MG26 Multiprotocol Wireless SoCs are ideal for mesh IoT wireless connectivity using Matter, OpenThread, and Zigbee protocols for smart home, lighting, and building automation products.

PG26: Our Largest Memory Footprint MCU Yet
The PG26 32-bit MCU is ideal for enabling a wide range of low-power and high-performance embedded IoT applications.