The World’s First Secure Sub-GHz SoCs with 1+ Mile Wireless Range and 10+ Year Battery Life
Silicon Labs’ new sub-1-GHz (sub-GHz) SoCs, delivers the world’s first sub-GHz wireless solutions that combine long-range RF and energy efficiency with certified Arm PSA Level 3 security. Expanding the company’s award-winning Series 2 platform, EFR32FG23 (FG23) and EFR32ZG23 (ZG23) system-on-chip (SoC) solutions provide developers with flexible, multiprotocol sub-GHz connectivity options supporting a wide range of modulation schemes and advanced wireless technologies.
Enabling Amazon Sidewalk, mioty, Wireless M-Bus, Z-Wave and Proprietary IoT networks
EFR32xG23 Pro Kit +14 dBm

EFR32xG23 Pro Kit +14 dBm
EFR32FG23 868-915 MHz +14 dBm Dev Kit

EFR32FG23 868-915 MHz +14 dBm Dev Kit
EFR32xG23 Pro Kit +20 dBm

EFR32xG23 Pro Kit +20 dBm
EFR32FG23 433 MHz +10 dBm Radio Board

EFR32FG23 433 MHz +10 dBm Radio Board
EFR32XG23 868-915 MHz +14 dBm Radio Board

EFR32XG23 868-915 MHz +14 dBm Radio Board
EFR32XG23 868-915 MHz +20 dBm Radio Board

EFR32XG23 868-915 MHz +20 dBm Radio Board
Works With On-Demand 2024
Where Innovation Meets Implementation
2024 marks the 5th year of Works With, our industry-defining technical IoT developer conference. One of the defining characteristics of this event is the collection of industry experts, business leaders, and the minds driving the future of our industry. The full 2024 Works With Virtual agenda is now available on-demand.