Device/Module image

EFR32FG1V131F64GM32

Sub-GHz and 2.4 GHz

EFR32FG1V131F64GM32 EFR32FG1 Series 1 wireless SoCs are targeted at proprietary wireless applications for secure, connected, wireless devices. The device includes an ARM Cortex-M4 based microcontroller (MCU) and provides a maximum output power of 16.5 dBm. With a receive sensitivity of -121 dBm (2.4 kbps 2 GFSK 0.1% BER) dBm (2.4 kbps, 2 GFSK 0.1% BER), the EFR32FG1V131F64GM32 supports a full DSP instruction set and floating-point unit to speed computation. Built with low-power Gecko technology which includes innovative low energy techniques, fast wake-up times and energy saving modes, the EFR32FG1V131F64GM32 is ideal for energy sensitive applications. In addition, this device includes 64 kB Flash, 16 kB RAM, 16 GPIO Pins, 7 x 16-bit timers and multiple communication interfaces.

EFR32FG1V131F64GM32
Loading..

Find Similar Models

Flash (kB)

RAM (kB)

Key Specs

64 Flash (kB) / 16 RAM (kB)
Flash
64
RAM
16
Communications
1
Output Power Min (dBm)
-30
Output Power Max (dBm)
16.5
Proprietary 2.4 GHz
No
Proprietary Sub-GHz
Yes
Multiprotocol
No
Cryptography
Yes
Dig I/O Pins
16
ADC-1
12-bit, SAR, 1 Msps
Timers (16-bit)
7
Temperature Min ºC
-40
Temperature Max ºC
85
Package Type
QFN32
Package Size (mm)
5x5
Flash
64
RAM
16
Communications
1
Output Power Min (dBm)
-30
Output Power Max (dBm)
16.5
Proprietary 2.4 GHz
No
Proprietary Sub-GHz
Yes
Multiprotocol
No
Cryptography
Yes
Dig I/O Pins
16
ADC-1
12-bit, SAR, 1 Msps
Timers (16-bit)
7
Temperature Min ºC
-40
Temperature Max ºC
85
Package Type
QFN32
Package Size (mm)
5x5
EFR32xG1 Block Diagram
Close
Loading Results
Close