EFR32FG25A121F1152IM56
SPECS
Key Specs
MCU Core
ARM Cortex-M33
|
Flash (kB)
1152
|
RAM (kB)
256
|
||
Sub-GHz Capable
Yes
|
Package Type
QFN56
|
Dig I/O Pins
37
|
||
Secure Vault
Mid
|
MCU Core
ARM Cortex-M33
|
Flash (kB)
1152
|
RAM (kB)
256
|
Sub-GHz Capable
Yes
|
Package Type
QFN56
|
Dig I/O Pins
37
|
Secure Vault
Mid
|
EFR32FG25 863-876 MHz +16 dBm Pro Kit
The EFR32FG25 Pro Kit is designed to support the development of Wireless IoT devices based on Sub-GHz wireless protocols for Proprietary, Connect, Wi-SUN, Sidewalk and WM-BUS. The Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with the matching network for +16 dBm covering 863-876 MHz.

EFR32FG25 863-876 MHz +16 dBm Pro Kit
The EFR32FG25 Pro Kit is designed to support the development of Wireless IoT devices based on Sub-GHz wireless protocols for Proprietary, Connect, Wi-SUN, Sidewalk and WM-BUS. The Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with the matching network for +16 dBm covering 863-876 MHz.
EFR32FG25 902-928 MHz +16 dBm Pro Kit
The EFR32FG25 Pro Kit is designed to support the development of Wireless IoT devices based on Sub-GHz wireless protocols for Proprietary, Connect, Wi-SUN, Sidewalk and WM-BUS. The Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with the matching network for +16 dBm covering 915 MHz.

EFR32FG25 902-928 MHz +16 dBm Pro Kit
The EFR32FG25 Pro Kit is designed to support the development of Wireless IoT devices based on Sub-GHz wireless protocols for Proprietary, Connect, Wi-SUN, Sidewalk and WM-BUS. The Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with the matching network for +16 dBm covering 915 MHz.
EFR32FG25 Wi-SUN 902-928 MHz +16 dBm Pro Kit
The EFR32FG25 Wi-SUN Pro Kit is designed to support the development of Wireless IoT devices based on the Sub-GHz WiSUN FAN. The Wi-SUN-PK6016A Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with the matching network for +16 dBm covering 902-928 MHz

EFR32FG25 Wi-SUN 902-928 MHz +16 dBm Pro Kit
The EFR32FG25 Wi-SUN Pro Kit is designed to support the development of Wireless IoT devices based on the Sub-GHz WiSUN FAN. The Wi-SUN-PK6016A Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with the matching network for +16 dBm covering 902-928 MHz
EFR32FG25 Wi-SUN 863-876 MHz +16 dBm Pro Kit
The EFR32FG25 Wi-SUN Pro Kit is designed to support the development of Wireless IoT devices based on the Sub-GHz WiSUN FAN. The Wi-SUN-PK6015A Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with the matching network for +16 dBm covering 863-876 MHz.

EFR32FG25 Wi-SUN 863-876 MHz +16 dBm Pro Kit
The EFR32FG25 Wi-SUN Pro Kit is designed to support the development of Wireless IoT devices based on the Sub-GHz WiSUN FAN. The Wi-SUN-PK6015A Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with the matching network for +16 dBm covering 863-876 MHz.
EFR32FG25 863-876 MHz +16 dBm Radio Board
The EFR32FG25 +16 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of Wireless IoT devices based on Sub-GHz wireless protocols for Proprietary, Connect, Wi-SUN, Sidewalk and WM-BUS. The kit includes a +16 dBm 863-876 MHz radio board that provides a complete reference design for the EFR32FG25 Wireless SoC.

EFR32FG25 863-876 MHz +16 dBm Radio Board
The EFR32FG25 +16 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of Wireless IoT devices based on Sub-GHz wireless protocols for Proprietary, Connect, Wi-SUN, Sidewalk and WM-BUS. The kit includes a +16 dBm 863-876 MHz radio board that provides a complete reference design for the EFR32FG25 Wireless SoC.
EFR32FG25 902-928 MHz +16 dBm Radio Board
The EFR32FG25 +16 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of Wireless IoT devices based on Sub-GHz wireless protocols for Proprietary, Connect, Wi-SUN, Sidewalk and WM-BUS. The kit includes a +16 dBm 902-928 MHz radio board that provides a complete reference design for the EFR32FG25 Wireless SoC.

EFR32FG25 902-928 MHz +16 dBm Radio Board
The EFR32FG25 +16 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of Wireless IoT devices based on Sub-GHz wireless protocols for Proprietary, Connect, Wi-SUN, Sidewalk and WM-BUS. The kit includes a +16 dBm 902-928 MHz radio board that provides a complete reference design for the EFR32FG25 Wireless SoC.
EFR32FG25 470 MHz +16 dBm Radio Board
The EFR32FG25 +16 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of Wireless IoT devices based on Sub-GHz wireless protocols for Proprietary, Connect, Wi-SUN, Sidewalk and WM-BUS. The kit includes a +16 dBm 470-510 MHz radio board that provides a complete reference design for the EFR32FG25 Wireless SoC.

EFR32FG25 470 MHz +16 dBm Radio Board
The EFR32FG25 +16 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of Wireless IoT devices based on Sub-GHz wireless protocols for Proprietary, Connect, Wi-SUN, Sidewalk and WM-BUS. The kit includes a +16 dBm 470-510 MHz radio board that provides a complete reference design for the EFR32FG25 Wireless SoC.
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT