RS9113 Wi-Fi Transceiver Modules

The RS9113 Wi-Fi Transceiver module family is based on Silicon Labs' RS9113 ultra-low-power, single spatial stream, dual-band 802.11n + Bluetooth 4.0 SoC. The RS9113 wireless module integrates a Network Wireless MAC Processor with integrated analog peripherals and support for digital peripherals, baseband digital signal processor, analog front-end, crystal oscillator, calibration OTP memory, dual-band RF transceiver, dual-band high-power amplifiers, baluns, diplexers, diversity switch and Quad-SPI Flash thus providing a fully-integrated solution for embedded wireless applications. The RS9113 based wireless chips and modules leverage and improve upon Silicon Labs' proven low power innovations from Lite-Fi™ products (RS9110) and provide WLAN 802.11n, Bluetooth 4.0 and solution for integration into mobile and IoT devices. It can connect to a host processor through SDIO or USB interfaces.

802.11 b/g/n Wi-Fi (Single Band); a/b/g/n (Dual-Band)
Dual-mode Bluetooth 5

RS9113 Module Common Specs

General

  • Compliant to single-spatial stream IEEE 802.11 b/g/n with single-band support
  • 802.11n + Bluetooth 4.0 (dual-mode)
  • Supports 20 MHz and 40 MHz bandwidth
  • Data rates up to 150 Mbps using 1-Spatial Stream 802.11n
  • WLAN Tx output power up to +20 dBm
  • WLAN Receiver with -97 dBm RX sensitivity
  • High-performance Bluetooth receiver with
    -94 dBm RX sensitivity
  • Support for Bluetooth Transmit power class-1 with integrated PA
  • Innovative coexistence algorithms for optimum throughput of Wi-Fi and Bluetooth modems
  • Integrated Ultra-low-power subsystem with
    < 3 μA watch-dog mode and <30 μA standby mode
  • Hardware-Assisted Radar-detection for compliance to FCC and ETSI norms, enabling usage of more channels in the 5 GHz band
  • Complete software along with host driver for various operating systems such as Linux
  • Single supply 3.0 V to 3.6 V operation
  • Support for multiple host interfaces to allow maximum flexibility for the system integrator. Host interfaces supported are USB 2.0 and SDIO
  • UKCA certified

Product Variants

  • Wi-Fi band of operation
    • Single-band (2.4 GHz)
    • Dual-band (2.4 GHz and 5 GHz)
  • Antenna
    • No embedded antenna
    • One embedded antenna and a u.FL connector for external antenna
  • Wireless configurations
    • Wi-Fi only
    • Wi-Fi + Bluetooth

Status

Find the Right RS9113 Wi-Fi Transceiver Module Select Columns
Select Columns
Part Number Wi-Fi Bluetooth 5 Frequency Band Dimensions Package Type Antenna Option

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close