RS9113 Module Common Specs
General
- Compliant to single-spatial stream IEEE 802.11 b/g/n with single-band support
- 802.11n + Bluetooth 4.0 (dual-mode)
- Supports 20 MHz and 40 MHz bandwidth
- Data rates up to 150 Mbps using 1-Spatial Stream 802.11n
- WLAN Tx output power up to +20 dBm
- WLAN Receiver with -97 dBm RX sensitivity
- High-performance Bluetooth receiver with
-94 dBm RX sensitivity - Support for Bluetooth Transmit power class-1 with integrated PA
- Innovative coexistence algorithms for optimum throughput of Wi-Fi and Bluetooth modems
- Integrated Ultra-low-power subsystem with
< 3 μA watch-dog mode and <30 μA standby mode - Hardware-Assisted Radar-detection for compliance to FCC and ETSI norms, enabling usage of more channels in the 5 GHz band
- Complete software along with host driver for various operating systems such as Linux
- Single supply 3.0 V to 3.6 V operation
- Support for multiple host interfaces to allow maximum flexibility for the system integrator. Host interfaces supported are USB 2.0 and SDIO
- UKCA certified
Product Variants
- Wi-Fi band of operation
- Single-band (2.4 GHz)
- Dual-band (2.4 GHz and 5 GHz)
- Antenna
- No embedded antenna
- One embedded antenna and a u.FL connector for external antenna
- Wireless configurations
- Wi-Fi only
- Wi-Fi + Bluetooth
Find the Right RS9113 Wi-Fi Transceiver Module
Select Columns
Part Number | Wi-Fi | Bluetooth 5 | Frequency Band | Dimensions | Package Type | Antenna Option |
---|
Sort A -> Z
Sort Z -> A
Filter by values...