End Of Life: The End of Life (EOL) and Last Time Buy (LTB) has been announced for this part. In its place we recommend:
Device/Module image

RS9116W SB00 AA1 Wi-Fi NCP Module

RS9116 Wi-Fi NCP Modules

The RS9116W-SB00-AA1 Single Band (2.4) module provides a comprehensive multi-protocol wireless connectivity solution for Wi-Fi and dual-mode Bluetooth 5. The RS9116W-SB00-AA1 offers high throughput, extended range with power-optimized performance. The module is FCC, IC, and ETSI/CE certified.
RS9116W SB00 AA1 Wi-Fi NCP Module
 

Key Specs

 
Bluetooth 5
Yes
Frequency Bands
Single Band (2.4)
Package Type
LGA79
Dimensions (mm)
16 x 27 x 3.1
Bluetooth 5
Yes
Frequency Bands
Single Band (2.4)
Package Type
LGA79
Dimensions (mm)
16 x 27 x 3.1
Close
Loading Results
Close