Device/Module image

RS9116N-DB00-CC1 Wi-Fi Transceiver

RS9116 Wi-Fi Transceiver Modules

The RS9116N-DB00-CC1 Dual Band (2.4/5) module provides a comprehensive multi-protocol wireless connectivity solution including 802.11 b/g/n (2.4 GHz), 802.11j, dual-mode Bluetooth 5. The RS9116N-DB00-CC1 offers high throughput, extended range with power-optimized performance. The module is FCC, IC, and ETSI/CE certified. Silicon Labs offers drivers for high-level operating systems such as Linux®.

 

Key Specs

 
Bluetooth 5
Yes
Frequency Bands
Dual Band (2.4/5)
Package Type
LGA155
Dimensions (mm)
15.0 x 15.70 x 2.2
Bluetooth 5
Yes
Frequency Bands
Dual Band (2.4/5)
Package Type
LGA155
Dimensions (mm)
15.0 x 15.70 x 2.2

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to produce the RS9116N-DB00-CC1 until at least June 2028.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close