ZM5101A-CME3R

Z-Wave 500 Modules

ZM5101A-CME3R devices combine a Z-Wave SD3502 SoC with a built-in microcontroller (MCU) and Z-Wave RF transceiver, crystal and passive RF components in a single 8 mm x 8 mm module, making ZM5101A-CME3R ideal for small footprint, single MCU products such as thermostats, remote controls, lighting control and USB sticks. The ZM5101A-CME3R’s large I/O count and generous memory support compact, single microcontroller Z-Wave solutions for complex applications.

ZM5101A-CME3R devices address the need for increasingly user-friendly and feature-rich home control applications by providing __sl:flash__ kB Flash and __sl:ram__ kB SRAM. The built-in key scanner and infrared controller are ideal building blocks for implementing a universal remote control that supports both learning and sending IR codes, as well as Z-Wave commands. The ZM5101A-CME3R provides hardware-assisted frequency agility, enabling the module to switch away from a noisy channel without communication or software overhead. Furthermore, the very-low sleep current of ZM5101A-CME3R addresses the growing need for longer battery life, allowing existing Z-wave products to experience up to double the battery life of current products.

 

Key Specs

 
Flash
RAM
Sensitivity (dBm)
Package Type
Flash
RAM
Sensitivity (dBm)
Package Type
500 Series Modules Block Diagram

Quality Assurance, Environmental and Packaging Information

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close