Z-Wave 700 Modem SoC for Gateways

Z-Wave 700 Modem SoCs for Gateways are designed to meet the demands of the future smart home, hospitality and MDU gateways and controllers, where range performance and optimized cost are key. EFR32ZG14 devices are an ideal solution for IoT applications, such as smart home hubs, IoT gateways, smart speakers, set top boxes and USB sticks. This wireless SoC also supports Z-Wave Long Range. Use of the EFR32ZG14 Modem SoC requires Z-Wave Plus V2 or V2 Long Range certification.

700 series modem soc bd
Excellent radio sensitivity
-106 dBm at 100 kbit/s DSSS O-QPSK
Supports sub-GHz frequency bands
865.2 MHz to 926.3 MHz

EFR32ZG14 Modem SoC Specs

Sub-GHz Radio

  • ITU G.9959 compliant
  • Z Wave 9.6/40/100kbps data rates
  • Supports all Z-Wave Sub-GHz frequency bands (865.2 MHz to 926.3 MHz)
  • Supports multi-channel frequency agility and listen before talk
  • Supports Z-Wave Long Range to Sub-GHz Radio
  • TX power up to 14 dBm

Dedicated MCU peripherals 

  • 9 Dedicated GPIO's for: UART communication, suspend mode operation, PTI interface, Serial Wire Debug, and optional SAW filter selection
  • Built-in supply monitor
  • UART serial interface
  • PTI interface
Powerful MCU
  • ARM® Cortex®-M4 + Floating Point Unit
  • 39 MHz Clock Speed

Package Options

  • QFN32 (5 mm x 5 mm)
  • -40 °C to 85 °C 

Status

EFR32ZG14 SoC 1 Select Columns
Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close