Z-Wave 700 Series Modules

ZGM130S modules are designed to meet the demands of the future smart home, hospitality and MDUs, where increasing needs for more sensors and battery-operated devices require long range and low power. This wireless module also supports Z-Wave Long Range. Use of the ZGM130S module requires Z-Wave Plus V2 or V2 Long Range certification.

Zgm130s module bd
Battery life
10 years on a coin cell
Z-Wave Long Range
Up to 1 mile line of sight @14 dBm

700 Series Module Specs

Sub-GHz Radio

  • ITU G.9959 compliant
  • Z Wave 9.6/40/100kbps data rates
  • Supports all Z-Wave Sub-GHz frequency bands (865.2 MHz to 926.3 MHz)
  • Supports multi-channel frequency agility and listen before talk
  • Supports Z-Wave Long Range
  • -97.9 dBm sensitivity at 100 kbps GFSK, 868 MHz (typ.)
  • -97.5 dBm sensitivity at 100 kbps GFSK, 915 MHz (typ.)
  • -103.9 dBm sensitivity at 100 kbit/s DSSS O-QPSK, 912 MHz
  • TX power up to 13 dBm
  • 9.8 mA RX current at 100 kbps, GFSK (typ.)
  • 13.3 mA TX current at 0 dBm output power (typ.)

Rich Analog and Digital Peripherals

  • ADC (12-bit, 1 Msps)
  • Current DAC (5-bit, Current Source or Sink)
  • 2 X Voltage DAC
  • 3 X Operational Amplifier
  • Low-Energy Sensor Interface
  • Multi-channel Capacitive Sense Interface
  • 2 X Analog Comparator
  • Low Energy UART
  • 3 x USART (UART, SPI, IrDA, I²S)
  • 2 X I²C
  • Timers : RTCC, LE
  • Timer & Pulse Counter
  • 12-channel Peripheral Reflex System
  • Robust peripheral set and 32 GPIO

Support for IoT Security

  • General Purpose CRC
  • Random Number Generator
  • Hardware Cryptographic Acceleration for AES 128/256, SHA-1, SHA-2 (SHA-224 and SHA-256) and ECC 
Energy Efficient Low Power Modes
  • Energy Mode 2 (Deep Sleep) Current 1.3 uA (typ.)
  • Energy Mode 4 (Hibernate) Current 0.8 uA (typ.)

Wide Operating Range 

  • 1.8 to 3.8 V single power supply with integrated DC-DC  

Powerful MCU & Memory Options

  • ARM® Cortex®-M4 + Floating Point Unit
  • 39 MHz Clock Speed
  • 64 kB Application and Z-Wave Framework Flash
  • 8 kB Application RAM

Package Options

  • LGA64 (9 mm x 9 mm)
  • -40 °C to 85 °C 

Status

700 Series Module 1 Select Columns
Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close