EFR32MG12 Based Modules (Series 1)
EFR32MG12 Series 1 modules integrate the EFR32MG12 Mighty Gecko SoC into a small form factor module for Zigbee, Thread and Bluetooth Low Energy (BLE) networks. With up to 1024 kB of Flash and 256 kB of RAM, EFR32MG12 Series 1 modules are ideal for applications that require multiple protocols and lower volume (<100 K) applications, enabling fastest time to market. The fully certified modules integrate all components (crystals, RF passives and antenna) required for a system-level implementation of Zigbee, Thread and BLE networks. With +10 dBm and +17 dBm versions, the modules meet worldwide regulatory requirements for IEEE 802.15.4 2.4 GHz used in both Zigbee and Thread networks, as well 2GFSK used in BLE networks.
You can start developing Matter (formerly project CHIP) solutions using the EFR32MG12 Series 1 Modules
EFR32MG12 Series 1 Module Common Specs
Zigbee and Thread Radio:
- 2.4 GHz IEEE 802.15.4
- 250 kbps O-QPSK DSSS
- Down to -105 dBm Receive Sensitivity
- Up to +17 dBm Programmable Output Power
- 10.8 mA RX current
- 10.0 mA Active-mode TX at 0 dBm
Bluetooth:
- Compatible with Bluetooth 5 Specification
- 1 Mbps GFSK
- Down to -101.6 dBm receive Sensitivity
- Up to +18 dBm Programmable Output Power
- 10.3 mA RX Current
- 9.5 mA TX at 0 dBm
Rich Analog and Digital Peripherals:
- AES256/128 Hardware Crypto Accelerator with ECC, SHA-1, SHA-2
- ADC (12-bit, 1 Msps)
- Current DAC (4-bit, Current Source or Sink)
- VDAC and IDAC
- 3 X Operational Amplifier
- Low-Energy Sensor Interface
- Multi-channel Capacitive Sense interface
- 2 X Analog Comparator
- Low Energy UART
- 4 X USART (UART, SPI, IrDA, I2S)
- 1²C (Address recognition down to EM3)
- Timers: RTCC, LE Timer & Pulse Counter
- 12-channel Peripheral Reflex System
- 25 GPIO
Microcontroller:
- ARM Cortex®-M4
- Up to 40 MHz Clock Speed
- Low Active Mode Current: 70 µA/MHz
- 1024 kB of Programmable Flash
- 256 kB RAM SRAM
Energy Efficient Low Power Modes:
- Energy Mode 2 (Deep Sleep) Current: 2.0 µA
- Ultra-Fast Wake Up: 3 µS from EM3
- Wide Supply Voltage range of 1.8 to 3.8 V
Dimensions:
- 12.9 mm x 17.8 mm x 2.1 mm
Find the Right EFR32MG12 Series 1 Device 6
Select Columns
Part Number | Pricing | MCU Core | Flash | RAM | Radio | Output Power Range (dBm) | Package Size (mm) | Wireless Standards |
---|---|---|---|---|---|---|---|---|
1K @ US$16.65 | ARM Cortex-M4 | 1024 | 256 | 2.4 GHz | -30 10 | 12.9x17.8x2.3 | Zigbee Thread Bluetooth 5 | |
1K @ US$16.65 | ARM Cortex-M4 | 1024 | 256 | 2.4 GHz | -30 10 | 12.9x17.8x2.3 | Zigbee Thread Bluetooth 5 | |
1K @ US$18.3 | ARM Cortex-M4 | 1024 | 256 | 2.4 GHz | -30 10 | 12.9x17.8x2.3 | Zigbee Thread Bluetooth 5 | |
1K @ US$18.3 | ARM Cortex-M4 | 1024 | 256 | 2.4 GHz | -30 10 | 12.9x17.8x2.3 | Zigbee Thread Bluetooth 5 | |
1K @ US$19.21 | ARM Cortex-M4 | 1024 | 256 | 2.4 GHz | -30 17 | 12.9x17.8x2.3 | Zigbee Thread Bluetooth 5 | |
1K @ US$19.21 | ARM Cortex-M4 | 1024 | 256 | 2.4 GHz | -30 17 | 12.9x17.8x2.3 | Zigbee Thread Bluetooth 5 |
Showing 1 to 6 of 6 entries
MGM12P Zigbee and Thread Module +17 dBm Radio Board
The MGM12P SLWRB4304A +17 dBm wireless radio board plugs into the WSTK Main Board provided with the EFR32MG Starter Kit (SLWSTK6000B) for Zigbee, Thread and Bluetooth low energy development.

MGM12P Zigbee and Thread Module +17 dBm Radio Board
The MGM12P SLWRB4304A +17 dBm wireless radio board plugs into the WSTK Main Board provided with the EFR32MG Starter Kit (SLWSTK6000B) for Zigbee, Thread and Bluetooth low energy development.