MGM210LA22JNF
SPECS
Key Specs
Bluetooth 5.1
Yes
|
Zigbee
Yes
|
Thread
Yes
|
||
Multiprotocol
Yes
|
Secure Vault
Mid
|
Temperature (Min)
-40
|
||
Temperature (Max)
105
|
TX Power (dBm)
12.5
|
Flash (kB)
1024
|
||
RAM (kB)
96
|
GPIO
12
|
Package Size (mm)
15.5x22.5x2.2
|
||
MCU Core
ARM Cortex-M33
|
Bluetooth 5.1
Yes
|
Zigbee
Yes
|
Thread
Yes
|
Multiprotocol
Yes
|
Secure Vault
Mid
|
Temperature (Min)
-40
|
Temperature (Max)
105
|
TX Power (dBm)
12.5
|
Flash (kB)
1024
|
RAM (kB)
96
|
GPIO
12
|
Package Size (mm)
15.5x22.5x2.2
|
MCU Core
ARM Cortex-M33
|
xGM210P Wireless Module Starter Kit
The xGM210P Wireless Gecko Starter Kit (SLWSTK6102A) includes everything needed to enable developers to create a mesh network and evaluate the xGM210P and xGM210L Series 2 Wireless Modules

xGM210P Wireless Module Starter Kit
The xGM210P Wireless Gecko Starter Kit (SLWSTK6102A) includes everything needed to enable developers to create a mesh network and evaluate the xGM210P and xGM210L Series 2 Wireless Modules
xGM210P Wireless Gecko 2.4 GHz +10 dBm Radio Board with Secure Vault
The Wireless Gecko SLWRB4308D wireless radio board with Secure Vault plugs into the Main Board provided with the xGM210P Starter Kit. The starter kit includes access to Zigbee, Thread, and Bluetooth software stacks.

xGM210P Wireless Gecko 2.4 GHz +10 dBm Radio Board with Secure Vault
The Wireless Gecko SLWRB4308D wireless radio board with Secure Vault plugs into the Main Board provided with the xGM210P Starter Kit. The starter kit includes access to Zigbee, Thread, and Bluetooth software stacks.
xGM210P Wireless Gecko 2.4 GHz +20 dBm Radio Board with Secure Vault
The Wireless Gecko SLWRB4308C wireless radio board with Secure Vault plugs into the Main Board provided with the xGM210P Starter Kit. The starter kit includes access to Zigbee, Thread, and Bluetooth software stacks.

xGM210P Wireless Gecko 2.4 GHz +20 dBm Radio Board with Secure Vault
The Wireless Gecko SLWRB4308C wireless radio board with Secure Vault plugs into the Main Board provided with the xGM210P Starter Kit. The starter kit includes access to Zigbee, Thread, and Bluetooth software stacks.
xGM210L Wireless Gecko 2.4 GHz +12.5 dBm Radio Board
The Wireless Gecko SLWRB4309B wireless radio board plugs into the Main Board provided with the xGM210P Starter Kit.

xGM210L Wireless Gecko 2.4 GHz +12.5 dBm Radio Board
The Wireless Gecko SLWRB4309B wireless radio board plugs into the Main Board provided with the xGM210P Starter Kit.
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT