EFR32MG24A020F1536IM48
SPECS
Key Specs
MCU Core
ARM Cortex-M33
|
Core Frequency (MHz)
78
|
Flash (kB)
1536
|
||
RAM (kB)
192
|
Secure Vault
Mid
|
Max Output Power
19.5
|
||
GPIO
32
|
Temperature (Min)
-40
|
Temperature (Max)
125
|
||
Package Type
QFN48
|
Zigbee Capable
Yes
|
Thread Capable
Yes
|
||
Bluetooth Low Energy Capable
Yes
|
2.4 GHz Capable
Yes
|
Sub-GHz Capable
No
|
||
MCU Core
ARM Cortex-M33
|
Core Frequency (MHz)
78
|
Flash (kB)
1536
|
RAM (kB)
192
|
Secure Vault
Mid
|
Max Output Power
19.5
|
GPIO
32
|
Temperature (Min)
-40
|
Temperature (Max)
125
|
Package Type
QFN48
|
Zigbee Capable
Yes
|
Thread Capable
Yes
|
Bluetooth Low Energy Capable
Yes
|
2.4 GHz Capable
Yes
|
Sub-GHz Capable
No
|
EFR32xG24 Explorer Kit
The EFR32xG24 Explorer Kit is a small form factor development and evaluation platform based on the EFR32MG24 System-on-Chip. The EFR32xG24 Explorer Kit is focused on rapid prototyping and concept creation of IoT applications for 2.4 GHz wireless protocols including Bluetooth LE, Bluetooth mesh, Zigbee, Thread, and Matter.

EFR32xG24 Explorer Kit
The EFR32xG24 Explorer Kit is a small form factor development and evaluation platform based on the EFR32MG24 System-on-Chip. The EFR32xG24 Explorer Kit is focused on rapid prototyping and concept creation of IoT applications for 2.4 GHz wireless protocols including Bluetooth LE, Bluetooth mesh, Zigbee, Thread, and Matter.
EFR32xG24 Pro Kit +10 dBm
The EFR32xG24 +10 dBm Pro Kit is designed to support the development of wireless IoT devices based on the EFR32xG24 and support the development of 2.4 GHz wireless protocols including BLE, Bluetooth mesh, Zigbee, Thread, and Matter.

EFR32xG24 Pro Kit +10 dBm
The EFR32xG24 +10 dBm Pro Kit is designed to support the development of wireless IoT devices based on the EFR32xG24 and support the development of 2.4 GHz wireless protocols including BLE, Bluetooth mesh, Zigbee, Thread, and Matter.
EFR32xG24 Dev Kit
The EFR32xG24 Dev Kit is a compact, feature-packed development platform. It provides the fastest path to develop and prototype wireless IoT products. The development platform supports up to +10 dBm output power and includes support for the 20-bit ADC as well as other key features.

EFR32xG24 Dev Kit
The EFR32xG24 Dev Kit is a compact, feature-packed development platform. It provides the fastest path to develop and prototype wireless IoT products. The development platform supports up to +10 dBm output power and includes support for the 20-bit ADC as well as other key features.
EFR32xG24 Pro Kit +20 dBm
The EFR32xG24 +20 dBm Pro Kit is designed to support the development of wireless IoT devices based on the EFR32xG24 and support the development of 2.4 GHz wireless protocols including BLE, Bluetooth mesh, Zigbee, Thread and Matter.

EFR32xG24 Pro Kit +20 dBm
The EFR32xG24 +20 dBm Pro Kit is designed to support the development of wireless IoT devices based on the EFR32xG24 and support the development of 2.4 GHz wireless protocols including BLE, Bluetooth mesh, Zigbee, Thread and Matter.
EFR32xG24 Wireless 2.4 GHz +20 dBm Antenna Diversity Radio Board
The EFR32xG24 +20 dBm Antenna Diversity Radio Board is designed work with the WSTK main board (not included) to support the development of wireless IoT devices based on 2.4 GHz 802.15.4 protocols including OpenThread and Zigbee.

EFR32xG24 Wireless 2.4 GHz +20 dBm Antenna Diversity Radio Board
The EFR32xG24 +20 dBm Antenna Diversity Radio Board is designed work with the WSTK main board (not included) to support the development of wireless IoT devices based on 2.4 GHz 802.15.4 protocols including OpenThread and Zigbee.
EFR32xG24 Wireless 2.4 GHz +20 dBm Radio Board
The EFR32xG24 +20 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of wireless IoT devices based on 2.4 GHz wireless protocols inlcuding BLE, Bluetooth mesh, Zigbee, Thread, and Matter.

EFR32xG24 Wireless 2.4 GHz +20 dBm Radio Board
The EFR32xG24 +20 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of wireless IoT devices based on 2.4 GHz wireless protocols inlcuding BLE, Bluetooth mesh, Zigbee, Thread, and Matter.
You might also be interested in
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT