EFR32MG29 Series 2 Multiprotocol Wireless SoC

Coming Soon

The EFR32MG29 wireless SoC is ideal for low power, small form factor devices that benefit from advanced security and high memory. With key features like high performance 2.4 GHz RF, low current consumption and Secure Vault™ High, IoT device makers can create smart, robust, and energy-efficient products that are secure from remote and local cyber-attacks. In addition, 1024 kB of Flash and 256 kB of RAM ensures there is enough memory for Zigbee and multiprotocol applications. Furthermore, DCDC boost enables operation at 1.2 Volts and allows support for multiple battery chemistries.

Efr32bg29 BD
Ideal Applications
Smart Home, Building Automation, Security Systems
Highest level of IoT Security
Secure Vault™

EFR32MG29 Common Specs

Low Power Wireless System-on-Chip

  • High Performance 32-bit 76.8 MHz ARM Cortex®-M33 with DSP instruction and floating-point unit for efficient signal processing
  • 1024 kB flash program memory
  • 256 kB RAM data memory
  • 2.4 GHz radio operation

Radio Performance

  • -102.2 dBm sensitivity @ 250 kbps O-QPSK DSSS
  • -106.9 dBm sensitivity @ 125 kbps GFSK
  • -98 dBm sensitivity @ 1 Mbit/s GFSK
  • -96.1 dBm sensitivity @ 2 Mbit/s GFSK
  • TX power up to 8 dBm

Low System Energy Consumption

  • 4.1 mA RX current (250 kbps O-QPSK DSSS)
  • 3.6 mA RX current (1 Mbps GFSK)
  • 4 mA TX current @ 0 dBm output power
  • 9 mA TX current @ 6 dBm output power
  • 11 mA TX current @ 8 dBm output power
  • 30 μA/MHz in Active Mode (EM0) at 76.8 MHz
  • 304 μA EM2 DeepSleep current (256 kB RAM retention and RTC running from LFRCO)
  • 1.5 μA EM2 DeepSleep current (16 kB RAM retention and RTC running from LFXO)
  • 0.16 μA EM4 current

Wide Selection of MCU Peripherals

  • Analog to Digital Converter (ADC)
    • 12-bit @ 1 Msps
    • 16-bit @ 76.9 ksps
  • Analog Comparator (ACMP)
  • Up to 26 General Purpose I/O pins with output state retention and asynchronous interrupts
  • 8 Channel DMA Controller
  • 12 Channel Peripheral Reflex System (PRS)
  • 3 × 16-bit Timer/Counter with 3 Compare/Capture/PWM channels
  • 2 × 32-bit Timer/Counter with 3 Compare/Capture/PWM channels
  • 32-bit Real Time Counter
  • 24-bit Low Energy Timer for waveform generation
  • 1 × Watchdog Timer
  • 2 × Universal Synchronous/Asynchronous Receiver/Transmitter (UART/SPI/SmartCard (ISO 7816)/IrDA/I2S)
  • 2 × Enhanced Universal Asynchronous Receiver/Transmitter (EUART)
  • 2 × I2C interface with SMBus support
  • Digital microphone interface (PDM)
  • Precision Low-Frequency RC Oscillator to replace 32 kHz sleep crystal
  • RFSENSE with selective OOK mode
  • Die temperature sensor with +/- 1.5 °C accuracy after single-point calibration
  • Coulomb counter integrated into Buck DC-DC

Supported Modulation Format

  • 2 (G)FSK with fully configurable shaping
  • OQPSK DSSS
  • (G)MSK

Protocol Support

  • Zigbee PRO / Green Power
  • Bluetooth Low Energy
  • Proprietary

Wide Operation Range

  • Devices with Buck DC-DC
    • 1.8 V to 3.8 V supply range
    • -40 °C to 125 °C
  • Devices with Boost DC-DC
    • 0.8 V to 1.7 V supply range
    • -20 °C to 55 °C

Packages

  • QFN40 5 mm × 0.85 mm x 0.4 mm

MG29 Security Features

Find the Right EFR32MG29 Device 2 Select Columns

Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close