• Industrial IoT
  • |
  • EFR32BG22 Series 2 SoCs

PDi Digital Boosts Operational Efficiency with Trackable Digital Displays

Pdi logo white | Quuppa white logo

PDi Digital, an Austrian based IIoT technology company, aims to revolutionize the ever-evolving industrial landscape by providing reliable low power digitization technology to a variety of verticals among them manufacturing, logistics, and healthcare. Their pioneering, modular sepioo® IIoT technology platform enhances process efficiency with key use cases in replacing paper-based labels, automating workflows, and enabling tracking and location-based services.

 

sepioo®: Reshaping Industrial IoT Processes

A powerful software and hardware platform, sepioo® is at the core of PDi Digital’s vision to transform fields within Industry 4.0, Smart Factory and IIoT. With its adaptability to any environment, sepioo® seamlessly links various IoT devices, such as displays, scales, sensors, and trackers to essential business systems like SAP, Sklera, and ARIMS.

Offered as a Software-as-a-Service (SaaS) platform , sepioo® can be up and running in under 5 minutes, with the capability to scale to hundreds of thousands displays within a single installation. Deploying the sepioo® platform can either be done by leveraging existing infrastructure thanks to the collaboration with leading access point (AP) providers or by opting for a standalone infrastructure offered by PDi Digital.

The Challenge

Design robust, highly scalable, and cost-effective digital displays and ultra-low power sensors that can operate on batteries for over 5 years, ensuring reliable and secure connectivity in challenging RF environments.

The Solution

Ultra-low power BG22 wireless SoC presenting low transmit and sleep currents, with multi-protocol support, fast radio switching times between proprietary and Bluetooth protocols, and enabling location tracking within a meter’s precision.

The Result

By using the Silicon Labs BG22 SoC, PDi Digital future-proofed their multi-protocol, low-power designs, extending the battery lifetime to over 5 years. Additionally, BG22 enabled the design of real-time location system designs for Quuppa indoor positioning with sub-meter precision.

Digital Displays:
Smooth Transition to E-Paper

PDi Digital displays, equipped with button-press control and NFC connectivity, offer adaptable two-way communication across a variety of industrial environments, among them manufacturing, logistics, and healthcare.

These displays feature rapid response times and operate with energy efficiency, requiring power only during content updates, while remaining maintenance-free for extended periods. They ensure excellent visibility from all angles, even when not connected to a power source. In manufacturing and logistics applications, the adoption of e-paper displays enhances visibility and control, streamlining processes like smart reordering and data collection, ultimately contributing to improved warehouse management.

Asset Tracking and Location-Based Information Services

With sepioo® displays compatible with the Quuppa RTLS system, organizations can track indoor assets with great accuracy and know their location with sub-meter accuracy. This allows critical information to be displayed directly on these assets using advanced e-paper technology. The platform allows users to set up automated workflows based on specific location-based data, such as triggering actions when objects move or when they enter or exit geofenced areas. This ensures that the right information is delivered to the right place at the right time, enhancing operational efficiency.

Sepioo illustration

Future-proofing Design with Silicon Labs BG22 Wireless SoC

In their pursuit of designing robust display and sensor solutions, PDi Digital actively sought out a reliable wireless vendor to ensure the longevity of their designs and accommodate complex multi-protocol wireless connectivity use cases in various markets. Ultimately, PDi Digital chose the Silicon Labs EFR32BG22 Wireless SoC due to its power budget with an ultra-low transmit and receive power (3.4 mA for TX, and 2.5mA for RX). With extremely low sleep currents, the BG22 SoC ensured industry-leading energy efficiency, extending the battery life beyond five years. Additionally, BG22 enabled PDi Digital to develop products that are compatible with the Quuppa real-time locating system (RTLS), utilizing the Angle of Arrival (AoA) technology.

This choice also came with a comprehensive software stack to enhance their solutions and the industry-leading security features with our Secure Vault™, the most advanced level of security features.

Explore Silicon Labs' BG22 Wireless SoCs

Close
Loading Results
Close