EFR32BG22 Series 2 Bluetooth® Wireless SoC
EFR32BG22 and EFR32BG22E Bluetooth low energy (LE) wireless SoC solutions are part of the Wireless Gecko Series 2 platform. These devices are designed with a strong focus on energy efficiency, offering best-in-class ultra-low transmit and receive power, and a high-performance, low-power Arm® Cortex®-M33 core delivers industry-leading energy efficiency that can extend coin cell battery life up to ten years. Where BG22 allows you to create energy-efficient applications, the BG22E – ‘E’ denoting Energy Conservation – takes this a step further by enhancing battery longevity and supporting designs that eliminate the need for batteries altogether. Our BG22 and BG22E family's are the ideal market leading SoCs for Ambient IoT or Energy Harvesting devices. Target applications include Bluetooth mesh low-power nodes, smart door locks, personal healthcare and fitness devices. Asset tracking tags, beacons and indoor navigation also benefit from the SoCs' versatile Bluetooth Angle of Arrival (AoA) and Angle of Departure (AoD) capabilities and sub-one-meter location accuracy.
EFR32BG22 Common Specs
Low Power Wireless System-on-Chip
- High Performance 32-bit 76.8 MHz ARM Cortex®-M33 with DSP instruction and floating-point unit for efficient signal processing
- Up to 512 kB flash program memory
- Up to 32 kB RAM data memory
- 2.4 GHz radio operation
Radio Performance
- -106.7 dBm sensitivity @ 125 kbps GFSK
- -98.9 dBm sensitivity @ 1 Mbit/s GFSK
- -96.2 dBm sensitivity @ 2 Mbit/s GFSK
- TX power up to +6 dBm
- 2.5 mA radio receive current
- 3.4 mA radio transmit current @ 0 dBm output power
- 7.5 mA radio transmit current @ 6 dBm output power
Low System Energy Consumption
- 3.6 mA RX current (1 Mbps GFSK)
- 4.1 mA TX current @ 0 dBm output power
- 8.2 mA TX current @ 6 dBm output power
- 27 μA/MHz in Active Mode (EM0) at 76.8 MHz
- 1.40 μA EM2 DeepSleep current (32 kB RAM retention and RTC running from LFXO)
- 1.75 μA EM2 DeepSleep current (32 kB RAM retention and RTC running from a precision LFRCO)
- 0.17 μA EM4 current
Wide Selection of MCU Peripherals
- 16-bit Analog to Digital Converter (ADC)
- Up to 26 General Purpose I/O pins with output state retention and asynchronous interrupts
- 8 Channel DMA Controller
- 12 Channel Peripheral Reflex System (PRS)
- 4 × 16-bit Timer/Counter with 3 Compare/Capture/PWM channels
- 1 × 32-bit Timer/Counter with 3 Compare/Capture/PWM channels
- 32-bit Real Time Counter
- 24-bit Low Energy Timer for waveform generation
- 1 × Watchdog Timer
- 2 × Universal Synchronous/Asynchronous Receiver/Transmitter (UART/SPI/SmartCard (ISO 7816)/IrDA/I2S)
- 1 × Enhanced Universal Asynchronous Receiver/Transmitter (EUART)
- 2 × I2C interface with SMBus support
- Digital microphone interface (PDM)
- Precision Low-Frequency RC Oscillator to replace 32 kHz sleep crystal
- RFSENSE with selective OOK mode
- Die temperature sensor with +/-1.5 °C
accuracy after single-point calibration
Supported Modulation Format
- 2 (G)FSK with fully configurable shaping
- OQPSK DSSS
- (G)MSK
Protocol Support
- Bluetooth Low Energy (Bluetooth 5.4)
- Direction finding using Angle-of-Arrival (AoA) and Angle-of-Departure (AoD)
- Bluetooth mesh Low Power Node
(512 kB parts only) - Proprietary
Wide Operation Range
- 1.71 V to 3.8 V single power supply
- -40 °C to 125 °C
Packages
- QFN40 5 mm × 5 mm × 0.85 mm
- (AEC-Q100 Certified options available)
- QFN32 4 mm ×4 mm × 0.85 mm
- (AEC-Q100 Certified options available)
- TQFN32 4 mm × 4 mm × 0.30 mm
Security Features
- BG22
- Secure Boot with Root of Trust and Secure Loader (RTSL)
- Hardware Cryptographic Acceleration for AES128/256, SHA-1, SHA-2 (up to 256-bit), ECC (up to 256-bit), ECDSA,and ECDH
- True Random Number Generator (TRNG) compliant with NIST SP800-90 and AIS-31
- ARM® TrustZone®
- Secure Debug with lock/unlock
- BG22E
- Hardware Cryptographic Acceleration for AES128/256, SHA-1, SHA-2 (up to 256-bit), ECC (up to 256-bit), ECDSA,and ECDH
- True Random Number Generator (TRNG) compliant with NIST SP800-90 and AIS-31
- ARM® TrustZone®
Part Number | Pricing | MCU Core | Core Frequency (MHz) | Flash | RAM | AEC-Q100 Grade 1 | Bluetooth | Bluetooth Mesh | Cryptography | Output Power Range (dBm) | Receive Sensitivity | GPIO | RX Current (mA) | UART | USART | LEUART | I²C | SPI | I²S | Ambient Power | Timers (16-bit) | Temperature Range ºC | Package Type | Package Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1K @ US$1.04 | ARM Cortex-M33 | 38.4 | 352 | 32 | 5.4 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 0 | -98.9 (1 Mbit/s GFSK) | 18 | 3.6 | 3 | 2 | 0 | 2 | 2 | 2 | 4 | -40 85 | QFN32 | 4x4 | ||||
1K @ US$- | ARM Cortex-M33 | 76.8 | 352 | 32 | 5.4 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -98.9 (1 Mbit/s GFSK) | 18 | 3.6 | 3 | 2 | 0 | 2 | 2 | 2 | 4 | -40 85 | QFN32 | 4x4 | ||||
1K @ US$- | ARM Cortex-M33 | 76.8 | 352 | 32 | 5.4 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -98.9 (1 Mbit/s GFSK) | 26 | 3.6 | 3 | 2 | 0 | 2 | 2 | 2 | 4 | -40 85 | QFN40 | 5x5 | ||||
1K @ US$1.25 | ARM Cortex-M33 | 76.8 | 352 | 32 | 5.4 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -98.9 (1 Mbit/s GFSK) | 18 | 3.6 | 3 | 2 | 0 | 2 | 2 | 2 | 4 | -40 85 | TQFN32 | 4x4 | ||||
1K @ US$- | ARM Cortex-M33 | 76.8 | 512 | 32 | 5.4 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -98.9 (1 Mbit/s GFSK) | 18 | 3.6 | 3 | 2 | 0 | 2 | 2 | 2 | 4 | -40 85 | QFN32 | 4x4 | ||||
1K @ US$- | ARM Cortex-M33 | 76.8 | 512 | 32 | 5.4 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -98.9 (1 Mbit/s GFSK) | 26 | 3.6 | 3 | 2 | 0 | 2 | 2 | 2 | 4 | -40 85 | QFN40 | 5x5 | ||||
1K @ US$1.41 | ARM Cortex-M33 | 76.8 | 512 | 32 | 5.4 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -98.9 (1 Mbit/s GFSK) | 18 | 3.6 | 3 | 2 | 0 | 2 | 2 | 2 | 4 | -40 85 | TQFN32 | 4x4 | ||||
1K @ US$1.41 | ARM Cortex-M33 | 76.8 | 512 | 32 | 5.4 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -98.9 (1 Mbit/s GFSK) | 18 | 3.6 | 3 | 2 | 0 | 2 | 2 | 2 | 4 | -40 125 | QFN32 | 4x4 | ||||
1K @ US$1.48 | ARM Cortex-M33 | 76.8 | 512 | 32 | 5.4 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -98.9 (1 Mbit/s GFSK) | 26 | 3.6 | 3 | 2 | 0 | 2 | 2 | 2 | 4 | -40 125 | QFN40 | 5x5 | ||||
1K @ US$1.43 | ARM Cortex-M33 | 76.8 | 512 | 32 | 5.4 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -98.9 (1 Mbit/s GFSK) | 18 | 3.6 | 3 | 2 | 0 | 2 | 2 | 2 | 4 | -40 125 | QFN32 | 4x4 | ||||
1K @ US$1.49 | ARM Cortex-M33 | 76.8 | 512 | 32 | 5.4 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -98.9 (1 Mbit/s GFSK) | 26 | 3.6 | 3 | 2 | 0 | 2 | 2 | 2 | 4 | -40 125 | QFN40 | 5x5 |
BG22 Bluetooth SoC Explorer Kit

BG22 Bluetooth SoC Explorer Kit
EFR32xG22 Wireless Gecko Starter Kit

EFR32xG22 Wireless Gecko Starter Kit
EFR32BG22 Thunderboard Kit

EFR32BG22 Thunderboard Kit
EFR32xG22E Energy Harvesting Explorer Kit

EFR32xG22E Energy Harvesting Explorer Kit
EFR32xG22E Explorer Kit

EFR32xG22E Explorer Kit
BG22 Bluetooth Dual Polarized Antenna Array Pro Kit

BG22 Bluetooth Dual Polarized Antenna Array Pro Kit
EFR32xG22E Wireless 2.4 GHz +6 dBm Radio Board

EFR32xG22E Wireless 2.4 GHz +6 dBm Radio Board
EFR32xG22 Wireless Gecko 2.4 GHz +6 dBm, 4x4 QFN32 Radio Board

EFR32xG22 Wireless Gecko 2.4 GHz +6 dBm, 4x4 QFN32 Radio Board
EFR32xG22 Wireless Gecko 2.4 GHz +6 dBm 5x5, QFN40 Radio Board

EFR32xG22 Wireless Gecko 2.4 GHz +6 dBm 5x5, QFN40 Radio Board
BG22 Bluetooth Dual Polarized Antenna Array Radio Board
