Overview
Z-Wave 700 Series End Device Software Features and Benefits
The Z-Wave 700 Series End Device software from Silicon Labs enables end devices such as security sensors, doorlocks, light switches/bulbs and many more to benefit from the pre-certified Z-Wave applications, all certified under the latest certification program from the Z-Wave Alliance.
Z-Wave is designed to meet the demands of the future smart home, where increasing needs for more sensors and battery-operated devices require both long-range and low power. Context-aware environments are the next evolution in the smart home market, and they require technologies that have been optimized specifically for these applications.
Z-Wave creates bold opportunities for new products and applications for next-generation smart home environments. Z-Wave tools enable fast development to enable future context-aware smart home with dozens or even hundreds of smart devices.
Features | Benefits | |
---|---|---|
Sub GHz Wireless MESH | 2.4 GHz interference-free operation, Reliable MESH communication, and extended range | |
SmartStart | Automatic and secure device commissioning eliminating installation and commissioning errors | |
S2 Security | Device-To-Cloud Security by securing the device during network commission and operation | |
FLiRS Multicast | Enables low power and low-latency battery-operated products. | |
Interoperability | Application-level Interoperability & backward compatibility with 3000+ products from 700+ manufactures | |
Z/IP Gateway* | Out of the box and ready to use Z-Wave controller reference implementation |
*The Z/IP gateway is a free reference design intended for development and demonstration purposes only. It is provided as is, with no warranties. Customers are advised to conduct security and compliance testing of all gateways during the product design process.
Z-Wave End Device SDK Specification Support
Specification Support
Z-Wave Plus V2
Z-Wave Plus
ITU - T-REC-G.9959-201501
Sample Applications
Switch ON/OFF
Door Lock / Key Pad
Power Strip
Wall Controller
PIR Sensor
LED Bulb
Devices
Up to 232 end devices per controller
Mains powered devices
Battery Powered Wakeup devices
Battery Powered low latency devices
Gateway
Z/IP Gateway
Enablement
Bootloader
In-Field Upgrade
Secure Boot
Signed Upgrade Images
Encrypted Upgrade Images
RTOS
FreeRTOS
Network Co-processor Mode
Security
S2 Security Framework
Development Tools
Simplicity Studio IDE
Energy Profile
Supported Toolchains
GCC (The GNU Compiler Collection)
Mobile Apps
Z-Ware Mobile Application for iOS
Z-Ware Mobile Application for Android
Downloads
Download and Install Simplicity Studio
Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your wireless systems. Choose your software package below.
GitHub
Silicon Labs wireless IoT SDKs and code examples are also available for download on GitHub.
VS Code IDE Support
In addition to the Simplicity Studio IDE, we also support VS Code that can be used in companion with all of our unique development tools.
Tech Docs
-
Simplicity SDK
-
Gecko SDK
Simplicity SDK Release Notes (2024.12.0)
Latest Release - Q2/2025 (April 2025)
Z-Wave and Z-Wave Long Range 800 Version 7.23.2.0
- Z-Wave Long Range European frequency has shifted to align the implementation to the specification change
- A firmware upgrade over-the-air issue is fixed. An end device is required to be included again after the OTA process
Release | Date | Release Notes |
---|---|---|
2025 | 2025/04 | Version 7.23.2.0 ![]() |
2025/02 | Version 7.23.1.0 ![]() |
|
2024 | 2024/12 | Version 7.23.0.0 ![]() |
2024/09 | Version 7.22.2.0 ![]() |
|
2024/07 | Version 7.22.1.0 ![]() |
|
2024/06 | Version 7.22.0.0![]() |
Gecko SDK Release Notes (4.4.6.0)
Latest Release - Q1/2025 (February 2025)
Z-Wave and Z-Wave Long Range 700/800 SDK 7.21.6.0 is certified according to the approved 2023B Specification test suite
- Targeted quality improvements and bug fixes
- Fixed an issue introduced in 7.21.4 impacting the effectiveness of a wake-up beam targeted at a FLiRS device
- For Series 800 products, it is highly recommended to move to the Simplicity SDK release stream
Release | Date | Release Notes |
---|---|---|
2025 | 2025/02 | Version 7.21.6.0 ![]() |
2025/01 | Version 7.19.8.0 ![]() |
|
2024 | 2024/10 | Version 7.21.5.0 ![]() |
2024/08 | Version 7.21.4.0 ![]() |
|
2024/05 | Version 7.21.3.0 ![]() |
|
2024/04 | Version 7.21.2.0 ![]() |
|
2024/03 | Version 7.20.3.0 ![]() |
|
2024/02 | Version 7.21.1.0 ![]() |
|
2024/01 | Version 7.19.5.0 ![]() |
- Instruction v152/3/2025
- Instruction v215/31/2024
- Instruction v85/31/2024
- Instruction v247/26/2023
- Z-Wave 700 Integration Guide v93/8/2023
- Software Release Notev64/23/2020
- Software Release Notev225/31/2024
- Software Release Notev7.14.2.010/14/2020
- Software Release Notev7.17.0.012/15/2021
- Software Release Notev4.676/12/2023
Community & Support
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Z-Wave Certification
Certification of devices to Z-Wave standards is required.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.