SLWSTK6006A
MSRP $533.00
MSRP $533.00
OVERVIEW
Kit Contents
- BRD4002A Wireless pro kit mainboard
- 3 x Wireless starter kit mainboard
- 3 x EFR32MG21 2.4 GHz +20 dBm radio board
- 3 x EFR32MG21 2.4 GHz +10 dBm radio board
- AA Battery Board (supports running +20 from batteries)
- Cables
- EFR32MG Getting Started Card
Kit Features
- Included devices:
- EFR32MG21A020F1024IM32 (+20 dBm radio board
- EFR32MG21A010F1024IM32 (+10 dBm radio board)
- Modular design supports different radio boards
- Expansion header allows easy expansion
- Integrated debug
- Packet Trace support on both Ethernet and USB connections
- Coin cell support
- Supports AEM (Advanced Energy Monitor) for battery measurement and Energy Profiler
Simplicity Studio Features
- Energy Profiler
- Network Analyzer
- AppBuilder
Use this development tool to start developing Matter solutions.
GETTING STARTED
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE BOARDS
COMMUNITY & SUPPORT