Device/Module image

EFR32MG21B010F1024IM32

EFR32MG21B010F1024IM32 EFR32MG21 Series 2 wireless SoCs include a 80 MHz ARM Cortex-M33 core, providing plenty of processing capability while an integrated security subsystem provides leading security features that greatly reduce the risk of IoT security breaches and compromised intellectual property. The device includes Secure Vault, 1024 Flash, 96 RAM and is available in a QFN32 package. With up to + 10.5 dBm maximum power output and excellent receive sensitivity of -104.3 (250 kbps O-QPSK DSSS) dBm, the EFR32MG21B010F1024IM32 provides a robust RF link for reliable communications for Zigbee, Thread and multiprotocol applications and enables greater range and reliable RF communications. EFR32MG21B010F1024IM32 uses Simplicity Studio 5 development tools, providing easy migration and fast time-to-market with development kits, SDKs, mobile apps and our patented network analyzer.
EFR32MG21B010F1024IM32

Key Specs

 
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
80
Flash (kB)
1024
RAM (kB)
96
Secure Vault
High
Max Output Power
10.5
GPIO
20
Temperature (Min)
-40
Temperature (Max)
125
Package Type
QFN32
Zigbee Capable*
Yes
Thread Capable
Yes
Bluetooth Low Energy Capable
No
2.4 GHz Capable
Yes
Sub-GHz Capable
No
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
80
Flash (kB)
1024
RAM (kB)
96
Secure Vault
High
Max Output Power
10.5
GPIO
20
Temperature (Min)
-40
Temperature (Max)
125
Package Type
QFN32
Zigbee Capable*
Yes
Thread Capable
Yes
Bluetooth Low Energy Capable
No
2.4 GHz Capable
Yes
Sub-GHz Capable
No
Close
Loading Results
Close