MSC-AMS868-EK
MSRP $93.53
868 MHz Antenna Matrix Development Kit
The antenna matrix is intended to simplify antenna design and selection. The antenna designs can be copied into any design after evaluation of various types of antennas in the matrix for the 434 MHz frequency band.
The MSC-AMSxxx-EK kit contains a panel of nine antenna designs. Each antenna on the panel is unique and can be individually evaluated with a separately orderable Silabs™ RF Radio Board. The RF Radio Boards are available as part of EZRadio® and EZRadioPRO® development kits and individually as well. The panel contains a mix of PCB, chip and wire antenna options for a specific frequency band.
Complete measurement reports and a selection guide are available for each antenna matrix kit. In addition, an antenna design guide will be available with information on how to incorporate the antenna matrix designs into the end product which may require minor changes due to specific form factors and placement of components.
The antenna matrix can be used with any Silabs RF Radio Board that has an SMA connector.
MSRP $93.53
OVERVIEW
GETTING STARTED
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE KITS
COMMUNITY & SUPPORT
OVERVIEW
Contents:
- Antenna Matrix Board
- SMA Adapter (To connect the SMA on the antenna board to the SMA on the RF Pico Board)
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 5
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
TECH DOCS
- EZRadioPRO Development Kit User's Guide v0.57/2/2020
SOFTWARE & TOOLS
Simplicity Studio
Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your MCU and wireless systems.
COMPATIBLE KITS
Kit | Description |
---|---|
The Si4463 development kit provides the tools necessary to evaluate using the Si4463 EZRadioPRO low current RF transceiver operating at the 915 MHz frequency. | |
The Si4461 development kit provides the tools necessary to evaluate using the Si4461 EZRadioPRO low current RF transceiver operating at the 868 MHz frequency. | |
Silicon Labs' Wireless Development Kit contains everything you need to familiarize yourself with and evaluate the Si4455 transceiver and LCD baseboard for the 915 MHz band. | |
Silicon Labs' Wireless Development Kit contains everything you need to familiarize yourself with and evaluate the Si4455 transceiver and LCD baseboard for the 868 MHz band. | |
Silicon Labs' Wireless Development Kit contains everything you need to familiarize yourself with and evaluate the Si4455 transceiver and LCD baseboard for the 434 MHz band. | |
The antenna matrix is intended to simplify antenna design and selection. The antenna designs can be copied into any design after evaluation of various types of antennas in the matrix for the 915 MHz frequency band. | |
The antenna matrix is intended to simplify antenna design and selection. The antenna designs can be copied into any design after evaluation of various types of antennas in the matrix for the 868 MHz frequency band. | |
The antenna matrix is intended to simplify antenna design and selection. The antenna designs can be copied into any design after evaluation of various types of antennas in the matrix for the 434 MHz frequency band. |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.