SLWSTK6222A

MSRP $391.00

EZR32WG 915 MHz Wireless Starter Kit

This part is Not Recommended for New Designs (NRND).

The Silicon Labs EZR32WG Wireless Starter Kit is an excellent starting point to evaluate and develop on the EZR32WG230 and EZR32WG330 Wireless MCUs. The kit features an on-board J-Link debugger, an Advanced Energy Monitor for real-time current and voltage monitoring, a Virtual COM port interface, and access to the Packet Trace Interface (PTI).

The WSTK Mainboard is paired with an EZR32WG radio board that plugs directly into the mainboard. The radio board feature the EZR32WG device and the RF interface. All debug functionality, including AEM, VCOM and PTI, can also be used towards an external target instead of the included radio board. To further enhance the WSTK usability, the WSTK Mainboard contains sensors and peripherals demonstrating some of the Wireless MCU's many capabilities.

SLWSTK6222A

Kit Contents

  • (2) BRD4502C EZR32WG 915 MHz +20 dBm Radio Boards
  • (2) 915 MHz antennas with SMA connector

Radio Board Specs

  • Device: EZR32WG330FG63G
  • Frequency: 915 MHz
  • CPU core: ARM® Cortex®-M3
  • Flash memory: 256 kB
  • RAM: 32 kB
  • Crystals for LFXO and HFXO: 32.768 kHz and 48 MHz
  • Crystal for RF: 26 MHz
  • Full speed USB 2.0 (12 Mbps)
  • Output Power: +20 dBm
Close
Loading Results
Close