EZR32WG230 32-bit Wireless MCUs

EZR32WG230 32-bit wireless microcontrollers (MCUs) are highly integrated, low-power wireless MCUs delivering a high-performance wireless solution, integrated into a small form factor package. EZR32WG230 MCUs provide pin-compatible parts that scale from 64 to 256 kB of flash, various transceiver options and RF output power levels. The ultra-low power operating modes and fast wake-up times of our energy-friendly ARM® Cortex®-M4 based 32-bit MCUs, combined with the low standby, transmit and receive power consumption of the sub-GHz radio, result in a wireless solution optimized for battery powered applications.

Ezr32wg BD

EZR32WG230 Common Specs

  • 32-bit ARM Cortex-M4 MCU
    • 211 µA/MHz @ 48 MHz
    • 256 kB flash and 32 kB RAM
  • Best-in-class RF Performance with IEEE 802.15.4g transceiver
    • 142 MHz – 1050 MHz frequency range
    • 10 mA Rx / 18 mA Tx @ +10 dBm
    • Up to +20 dBm output power
    • Up to -133 dBm sensitivity
  • Low power analog peripherals
    • 12-bit 1 Msample/s ADC
    • 12-bit 500 ksamples/s DAC
    • 2x analog comparator
    • 3x operation amplifier
    • Low Energy Sensor Interface

Status

Find the Right EZR32WG230 Device 0 Select Columns
Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close