SiW917Y-RB4357A

MSRP $40.00

SiWx917Y Wi-Fi 6 2.4 GHz Bluetooth LE 5.4 4MB Flash RF-Pin Co-processor Radio Board for RCP and NCP Modules

The SiWx917Y Module Co-Processor Radio Board allows you to develop software for the SiWx917Y Wi-Fi 6 and Bluetooth LE 5.4 ultra-low-power modules in the Network Co-Processor (NCP) and Radio Co-Processor (RCP) modes of operation. It hosts a micro-coaxial connector for conducted RF measurements or external antenna connection. For the NCP operational mode, various example applications are available for using SPI, UART, or SDIO for Free RTOS. Open-source Linux drivers are available for the RCP mode. This Radio Board cannot be used stand-alone. It requires an Adapter Expansion Board, Si-EB8045A, Si-EB8045B, or Si-EB8045C, for power and connecting to an external host processor. Adapter board must be ordered separately (not included).

MSRP $40.00

Status
SiW917Y-RB4357A Radio Board Select Columns
Select Columns
Included Device Flash Frequency Bands Key Peripherals
4096 Single Band (2.4) SDIO, SPI, UART

Sort A -> Z
Sort Z -> A

Filter by values...

 

Kit Contents

  • 1x BRD4357A SiWN917Y Module Wi-Fi 6 and Bluetooth LE 4 MB Flash RF-Pin Co-Processor Radio Board

Kit Features

  • Requires Si-EB8045A, Si-EB8045B, or Si-EB8045C Adapter Board to connect to an external host processor board
  • Based on the SiWN917Y100LGNBA Wi-Fi 6 and Bluetooth LE Co-Processor Module
  • 672 kB SRAM, 4 MB embedded Flash
  • Wi-Fi 6, 802.11 b/g/n/ax, Single Band, 2.4 GHz, 20 MHz channel
  • Bluetooth LE 5.4 (1 Mbps, 2 Mbps, LR 125 Kbps, 500 Kbps data rates)
  • Network Co-Processor (NCP) and Radio Co-Processor(RCP) modes of operations
  • RF-pin for measurements, external antenna included

Step 2: Develop Your Product

This board comes flashed with the Wi-Fi Out-of-Box Demo image. Please refer to the WiSeConnect SDK SoC Getting Started Guide to begin development with this demo. If you are interested in another technology that this board supports, refer to the respective Developer Journey and documentaion listed below.

Status
SiW917Y-RB4357A Expansion Board Select Columns
Select Columns
Description

Sort A -> Z
Sort Z -> A

Filter by values...

Featured Kits

Kits
Description
Si-MB4002A The Wireless Pro Kit Mainboard is a development board for application development and debugging of wireless products with an attached radio board.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close