The Shield Adapter Board for Co-Processor Radio Boards is an excellent way to explore and evaluate SiWx917 Radio Boards in Network Co-Processor mode with an external STM32 Nucleo-64 host through the Shield interface. This Adapter Board features a built-in SPI data interface (SDIO via optional header row), UART, I2C, Low-Power Signals, and Power. The SPI connects to an Arduino Uno compatible development platform. Refer to UG569 Adapter Board for Co-Processor Radio Boards User’s Guide for more details. An external host MCU is not included.
Kit Contents
Refer to the Radio Boards listed under the Compatible Boards tab for Getting Started guidance.
Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your MCU and wireless systems.
Radio Boards | Included Device | Flash | RAM |
---|---|---|---|
4096 | 672 | ||
4096 | 672 |
Boards |
Description |
STM32 Nucleo Host Boards | The highly affordable STM32 Nucleo Host Boards allow anyone to try out new ideas and to create prototypes quickly with any STM32 MCU. |
Browse our knowledge base articles for information about specific products.
Browse technical questions, share your ideas, and learn more about our latest solutions.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.
Please select at least one column.
Thank you for downloading .
If you have any issues downloading, please contact sales support or product technical support.