SiWx917-DK2605A

MSRP $40.00

SiWx917M Wi-Fi 6 and Bluetooth LE Dev Kit

The SiWx917 Wi-Fi 6 and Bluetooth LE 5.4 Dev Kit is a compact, yet feature-packed development platform for testing, developing, and prototyping wireless IoT applications quickly. The development platform includes a broad range of sensors, various peripheral devices, and a Qwiic connector, allowing you to explore the endless world of Sparkfun expansion hardware.

SiWx917-DK2605A

Kit Contents

  • 1x BRD2605A SiWx917M Wi-Fi 6 and Bluetooth LE Dev Kit

Kit Features

  • Based on SiWG917M111MGTBA Wi-Fi 6 and Bluetooth LE SoC
  • 8 MB Flash, 8 MB external PSRAM, 7x7 QFN, -40°C to +85°C
  • Integrated on-chip antenna
  • RF: Front-end design based on external RF Switch and BPF, RF connector for conducted RF measurements
  • On-board sensors: Temperature Sensor (Si7021), Humidity Sensor (Si7021), 6-axis inertial sensor (ICM-20689), 2 x Digital Microphones (ICS-43434), Ambient Light Sensor (VEML6035)
  • Probe points for power measurements
  • Qwiic Connector: For compatibility with Sparkfun's expansion hardware (Sensors, Cameral, LCD, etc)
  • USB Port: Board Power, Serial Communication (ISP Bootloader)
  • On-board Debugger: SWD, VCOM
Close
Loading Results
Close