SiWx917M Wi-Fi® 6 plus Bluetooth® Low Energy LE 5.4 SoCs

Our SiWx917M SoC is our lowest power Wi-Fi 6 SoC, ideal for ultra-low power IoT wireless devices using Wi-Fi®, Bluetooth, Matter, and IP networking for secure cloud connectivity. It is optimal for developing battery operated devices that need long battery life. SiWx917M SoC includes an ultra-low power Wi-Fi 6 and Bluetooth Low Energy LE 5.4 wireless CPU subsystem, and an integrated micro-controller (MCU) application subsystem, security, peripherals and power management subsystem all in a single 7x7 mm QFN package. The wireless subsystem consists of a Network Wireless Processor running up to 160 MHz, baseband digital signal processing, analog front end, 2.4 GHz RF transceiver and integrated power amplifier. The application subsystem consists of an ARM® Cortex®-M4F running up to 180 MHz, embedded SRAM, FLASH, and Sensor Hub. The ARM® Cortex®-M4F is dedicated for peripheral and application-related processing, while the network wireless processor runs the wireless and networking stacks on independent threads, thus providing a fully integrated solution that is ready for a wide range of embedded wireless IoT applications.

Target applications include Smart Homes, Consumer Health and Wearables, Medical, Industrial, Retail, Smart Building and Cities, Asset Tracking.

SiWx917 Wi-Fi 6 Block Diagram
Wi-Fi 6 and Bluetooth LE 5.4, Matter ready, ultra-low power, secure wireless radio
Integrated MCU, ARM® Cortex®-M4 processor with FPU

SiWx917M SoC Common Specs

Ultra-Low Power Wireless System on a Chip

  • Wi-Fi 6 Single band 2.4 GHz and Bluetooth Low Energy 5.4 wireless radio
  • ARM® Cortex®-M4F Application MCU up to 180 MHz
  • Integrated baseband processor, RF transceiver, high-power amplifier, balun and T/R switch
  • Embedded SRAM up to 672 KB
  • In-package Flash up to 8 MB and supports optional external Flash up to 16 MB
  • In-package PSRAM up to 8 MB and supports optional external PSRAM up to 16 MB
  • Wi-Fi stack, TCP/IP stack, Bluetooth stack run on NWP, offloading application MCU

Wi-Fi 6

  • Wi-Fi  802.11ax 2.4 GHz 1x1 20 MHz
  • IEEE 802.11 b/g/n/ax
  • Supports 802.11ax features such as OFDMA, MU-MIMO, and Target Wake Time (TWT)
  • Transmit power up to +19.5 dBm with integrated PA
  • Receive sensitivity as low as -97.5 dBm
  • Data Rate 86 Mbps MCS7

Ultra-Low System Power Consumption

  • Wi-Fi Standby Associated mode current: 65 μA @ 1-second interval
  • Deep sleep current ~ 2.5 μA, Sleep/Standby current (352kB SRAM retention) ~ 10 μA
  • Low MCU Sub-system active current: 32 μA/MHz @ 20MHz in low power mode

Bluetooth Low Energy 5.4

  • Transmit power up to 19 dBm with integrated PA
  • Receive sensitivity: LE: -96 dBm, LR 125 Kbps: -107 dBm
  • Bluetooth Low Energy 1 Mbps, 2 Mbps and Long-Range modes (125 kbps, 500 kbps)

Microcontroller Subsystem

  • ARM® Cortex®-M4 with FPU up to 180 MHz
  • Integrated MPU and NVIC
  • In-System Programming (ISP) and Over-the-Air (OTA) wireless firmware update
  • Power-On Reset (POR), Brown/Black-out and Black-out Detection
  • Digital Peripherals SDIO, 1x USART, 2x UART, 4x SPI, 3x I2C, 2x I2S, PWM, QEI
  • Timers: 4x 16/32-bit, 1x 24-bit, WDT, RTC
  • Up to 45 GPIOs
  • Analog Peripherals 12-bit 16-channel, 2.5 Msps ADC, 10-bit DAC, 3x Op-amps, 2x Comparators, Temperature Sensor
  • 45 GPIOs

High Level of Security

  • QSPI Encrypted eXecute In Place from Flash
  • TRNG
  • Root of trust (PUF)
  • Secure Boot & OTA
  • Advanced Cryptographic Accelerators
  • Secure Key Storage, Debug Lock, Anti Rollback and Secure Attestation
  • WPA2 (Personal/Enterprise), WPA3 (Personal), TLS1.3
  • Secure Zone, Key Storage, Debug Lock, Anti Rollback, Secure Attestation
  • HW Accelerators: AES-128/256, SHA-256/384/512, HMAC, RSA, ECC, ECDH, CRC, SHA-3, AES-GCM / CMAC, ChaCha-poly, TRNG

Matter

  • Matter over Wi-Fi with Bluetooth LE commissioning

Software and Protocol Support

  • Bluetooth stack supporting wireless coexistence
  • Support for Embedded Client mode, Access Point mode (up to 4 clients), Concurrent Wi-Fi and Bluetooth LE mode
  • Supports advanced Wi-Fi and Networking security features: WPA, WPA2 (Personal/Enterprise), WPA3 (Personal)
  • Run on NWP, offloading application MCU TCP/IP stack, HTTP/HTTPS, DHCP, SSL/TLS1.3, MQTT
  • Wireless firmware upgrade and provisioning
  • Supports both hosted (Radio Co-Processor (RCP), and Network Co-processor (NCP) modes and host-less (SoC) modes

Operating Conditions

  • Single supply: 3.3 V
  • Dual supply: 3.3 V and 1.8 V
  • Operating temperature: -40 °C to +85 °C  

Package Size

  • QFN: 7.00 mm x 7.00 mm x 0.85 mm

Development Environment

  • Simplicity Studio
  • VS Code GitHub
Find the Right SiWx917M Device 0 Select Columns
Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

Whitepaper

Harnessing the Power of Wi-Fi 6 in the New Age of IoT

This whitepaper covers the rapid evolution of Wi-Fi over the last two decades and dive into the value of Wi-Fi 6 for IoT devices.

Close
Loading Results
Close