SiWx917-RB4346A

MSRP $40.00

SiWx917 Wi-Fi 6 and Bluetooth LE SoC 4 MB Flash Co-Processor Radio Board

The SiWN917 Co-Processor Radio Board is designed to work with the Si-EB8045x Adapter Expansion Boards (not included) to support the development of wireless IoT devices in Network Co-Processor (NCP) and Radio Co-Processor (RCP) modes of operation. The Radio board is based on SiWN917 Wi-Fi 6 NCP reference design with external switch, band pass filter and integrated antenna. It also has an option for micro-Coaxial connector for conducted RF measurements or external antenna connection. A large variety of examples are available for using different interfaces, operating systems, and platforms, offering the broadest possible choice of external host processors. Open-source Linux drivers are available for RCP mode. With the SiWN917 Co-Processor Radio Board, you can develop ultra-low-power Wi-Fi 6 and Bluetooth LE 5.4, Matter wireless IoT solutions for external host processors. This Radio Board cannot be used stand-alone and requires an Adapter Expansion Board, Si-EB8045A, Si-EB8045B, or Si-EB8045C, for power and connecting to an external host processor.

SiWx917-RB4346A

Kit Contents

  • 1x BRD4346A SiWx917 Wi-Fi 6 and Bluetooth LE 4 MB Flash Co-Processor Radio Board

Kit Features

  • Requires an Adapter Board Expansion Kit: Si-EB8045A, Si-EB8045B, or Si-EB8045C
  • Based on the SiWN917M100LGTBA Wi-Fi 6 and Bluetooth LE Co-Processor
  • 4 MB Flash, 7x7 QFN, -40 to +85 °C
  • Integrated on-board chip antenna
  • Micro-Coaxial connector for RF measurements or external antenna connection
Close
Loading Results
Close