Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

EFM32LG360F128G-CSP81

EFM32 Leopard Gecko 32-bit Microcontrollers

The EFM32LG360F128G-CSP81 is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 48 MHz. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times, and energy saving modes, the EFM32LG360F128G-CSP81 is ideal for energy sensitive applications. In addition, this device includes 128 kB Flash, 32 kB RAM, 65 Dig I/O Pins, 4 x 16-bit timers, and multiple communication interfaces.

EFM32LG360F128G-CSP81
Loading..

Find Similar Models

Flash (kB)

Key Specs

128 Flash (kB)
Core Frequency
48
Flash
128
RAM
32
GPIO
65
ADC
12-bit, 8-ch., 1 Msps
DAC
12-bit, 2 ch.
SPI
3
UART
7
I2C
2
Timers (16-bit)
4
Timers (32-bit)
1
Package
CSP81
Core Frequency
48
Flash
128
RAM
32
GPIO
65
ADC
12-bit, 8-ch., 1 Msps
DAC
12-bit, 2 ch.
SPI
3
UART
7
I2C
2
Timers (16-bit)
4
Timers (32-bit)
1
Package
CSP81
efm32lg-BD.png
Close
Loading Results
Close