Zero Gecko Common Specs
- ARM Cortex-M0+ CPU platform
- 24 MHz
- Up to 32 kB Flash
- Up to 4 kB RAM
- 114 μA/MHz in Active Mode (EM0)
- 0.9 μA sleep with RTCC and RAM retention
- Autonomous peripherals in sleep
- DMA and peripheral reflex system
- LESENSE
- USART, I²C, SPI, CAN
- Up to 37 General Purpose I/O Pins
- -40 °C to 125 °C operation range
- 1.98 V to 3.8 V single power supply
- Packages:
- 24-pin QFN (5 mm x 5 mm)
- 32-pin QFN (6 mm x 6 mm)
- 48-pin QFP (7 mm x 7 mm)
Find the Right Zero Gecko Device
Select Columns
Part Number | MHz | Flash | RAM | Dig I/O Pins | 5 Volt Tolerant | ADC 1 | DAC | USB | Cap Sense | LCD | Temp Sensor | Timers (16-bit) | AES-128 | AES-256 | ECC | SHA-1 | SHA-2 | RSA-2048 | UART | USART | SPI | I2C | I2S | EMIF | RTC | Comparators | Vdd (min) | Vdd (max) | Package Type | Package Size (mm) | Internal Osc. | Debug Interface |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24 | 16 | 4 | 17 | — | — | 2 | 2 | 1 | 1 | 1 | 1 | 0 | 1 | 1.98 | 3.8 | QFN24 | 5x5 | ±2% | SW | |||||||||||||
24 | 32 | 4 | 17 | — | — | 2 | 2 | 1 | 1 | 1 | 1 | 0 | 1 | 1.98 | 3.8 | QFN24 | 5x5 | ±2% | SW | |||||||||||||
24 | 4 | 2 | 17 | — | — | 2 | 2 | 1 | 1 | 1 | 1 | 0 | 1 | 1.98 | 3.8 | QFN24 | 5x5 | ±2% | SW | |||||||||||||
24 | 8 | 2 | 17 | — | — | 2 | 2 | 1 | 1 | 1 | 1 | 0 | 1 | 1.98 | 3.8 | QFN24 | 5x5 | ±2% | SW | |||||||||||||
24 | 16 | 4 | 17 | 12-bit, 2-ch., 1 Msps | — | 2 | 2 | 1 | 1 | 1 | 1 | 0 | 1 | 1.98 | 3.8 | QFN24 | 5x5 | ±2% | SW | |||||||||||||
24 | 32 | 4 | 17 | 12-bit, 2-ch., 1 Msps | — | 2 | 2 | 1 | 1 | 1 | 1 | 0 | 1 | 1.98 | 3.8 | QFN24 | 5x5 | ±2% | SW | |||||||||||||
24 | 4 | 2 | 17 | 12-bit, 2-ch., 1 Msps | — | 2 | 2 | 1 | 1 | 1 | 1 | 0 | 1 | 1.98 | 3.8 | QFN24 | 5x5 | ±2% | SW | |||||||||||||
24 | 8 | 2 | 17 | 12-bit, 2-ch., 1 Msps | — | 2 | 2 | 1 | 1 | 1 | 1 | 0 | 1 | 1.98 | 3.8 | QFN24 | 5x5 | ±2% | SW | |||||||||||||
24 | 16 | 4 | 24 | 12-bit, 4-ch., 1 Msps | — | 2 | 2 | 1 | 1 | 1 | 1 | 0 | 1 | 1.98 | 3.8 | QFN32 | 6x6 | ±2% | SW | |||||||||||||
24 | 32 | 4 | 24 | 12-bit, 4-ch., 1 Msps | — | 2 | 2 | 1 | 1 | 1 | 1 | 0 | 1 | 1.98 | 3.8 | QFN32 | 6x6 | ±2% | SW | |||||||||||||
24 | 4 | 2 | 24 | 12-bit, 4-ch., 1 Msps | — | 2 | 2 | 1 | 1 | 1 | 1 | 0 | 1 | 1.98 | 3.8 | QFN32 | 6x6 | ±2% | SW | |||||||||||||
24 | 8 | 2 | 24 | 12-bit, 4-ch., 1 Msps | — | 2 | 2 | 1 | 1 | 1 | 1 | 0 | 1 | 1.98 | 3.8 | QFN32 | 6x6 | ±2% | SW | |||||||||||||
24 | 16 | 4 | 37 | 12-bit, 4-ch., 1 Msps | — | 2 | 2 | 1 | 1 | 1 | 1 | 0 | 1 | 1.98 | 3.8 | QFP48 | 7x7 | ±2% | SW | |||||||||||||
24 | 32 | 4 | 37 | 12-bit, 4-ch., 1 Msps | — | 2 | 2 | 1 | 1 | 1 | 1 | 0 | 1 | 1.98 | 3.8 | QFP48 | 7x7 | ±2% | SW | |||||||||||||
24 | 4 | 2 | 37 | 12-bit, 4-ch., 1 Msps | — | 2 | 2 | 1 | 1 | 1 | 1 | 0 | 1 | 1.98 | 3.8 | QFP48 | 7x7 | ±2% | SW | |||||||||||||
24 | 8 | 2 | 37 | 12-bit, 4-ch., 1 Msps | — | 2 | 2 | 1 | 1 | 1 | 1 | 0 | 1 | 1.98 | 3.8 | QFP48 | 7x7 | ±2% | SW |
Sort A -> Z
Sort Z -> A
Filter by values...
EFM32ZG Starter Kit
The EFM32ZG-STK3200 provides an excellent tool to get familiar with the EFM32ZG 32-bit microcontrollers (MCUs), the industry’s most energy-friendly MCU based on the ARM® Cortex®-M0+ processor.
![](/content/dam/siliconlabs/images/products/microcontrollers/32-bit_mcus/zero_gecko/zero-gecko-starter-kit.jpg)
EFM32ZG Starter Kit
The EFM32ZG-STK3200 provides an excellent tool to get familiar with the EFM32ZG 32-bit microcontrollers (MCUs), the industry’s most energy-friendly MCU based on the ARM® Cortex®-M0+ processor.