EFM32PG26B101F512IL136
SPECS
Key Specs
MCU Core
ARM Cortex-M33
|
Core Frequency
80
|
Flash
512
|
||
RAM
128
|
GPIO
64
|
Secure Vault™
High
|
||
Low Power Consumption
Yes
|
ADC Resolution
20
|
Package
BGA136
|
||
Package Size (mm)
7x7
|
MCU Core
ARM Cortex-M33
|
Core Frequency
80
|
Flash
512
|
RAM
128
|
GPIO
64
|
Secure Vault™
High
|
Low Power Consumption
Yes
|
ADC Resolution
20
|
Package
BGA136
|
Package Size (mm)
7x7
|
EFM32PG26 Explorer Kit
The PG26-EK2711A Explorer Kit, PG26 Explorer Kit, is a small development tool based on the EFM32PG26 MCU. It enables concept creation of loT applications.

EFM32PG26 Explorer Kit
The PG26-EK2711A Explorer Kit, PG26 Explorer Kit, is a small development tool based on the EFM32PG26 MCU. It enables concept creation of loT applications.
EFM32PG26 Pro Kit
The PG26 Pro Kit is an ideal starting point for application development on the EFM32PG26 Microcontrollers. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM32PG26 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.

EFM32PG26 Pro Kit
The PG26 Pro Kit is an ideal starting point for application development on the EFM32PG26 Microcontrollers. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM32PG26 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT