C8051F301-GM
SPECS
Key Specs
MCU Core
8051
|
MHz
25
|
Flash (kB)
8
|
||
RAM (kB)
0.25
|
I2C
1
|
UART
1
|
||
Dig I/O Pins
8
|
ADC
—
|
DAC
—
|
||
Comparators
1
|
PCA Channels
3
|
Timers
3
|
||
Package Type
QFN11
|
Package Size (mm)
3x3
|
MCU Core
8051
|
MHz
25
|
Flash (kB)
8
|
RAM (kB)
0.25
|
I2C
1
|
UART
1
|
Dig I/O Pins
8
|
ADC
—
|
DAC
—
|
Comparators
1
|
PCA Channels
3
|
Timers
3
|
Package Type
QFN11
|
Package Size (mm)
3x3
|
C8051F30x 8-bit MCU Development Kit
The C8051F300DK MCU Development Kit contains everything needed to develop applications with the C8051F30x small form factor MCUs.

C8051F30x 8-bit MCU Development Kit
The C8051F300DK MCU Development Kit contains everything needed to develop applications with the C8051F30x small form factor MCUs.
Stepper Motor Reference Design
The Stepper Motor Reference Design illustrates how to use the 3 mm x 3 mm C8051F301 microcontroller for high-performance stepper motor applications. This reference design can also be used as a platform for stepper motor code development. The firmware (AN155SW) demonstrates a linear-velocity profiler with adjustable acceleration.

Stepper Motor Reference Design
The Stepper Motor Reference Design illustrates how to use the 3 mm x 3 mm C8051F301 microcontroller for high-performance stepper motor applications. This reference design can also be used as a platform for stepper motor code development. The firmware (AN155SW) demonstrates a linear-velocity profiler with adjustable acceleration.
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT